Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Pyöreä Nailon

 (34 Tuotteet)


Aukollinen peitetulppa

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

Tarjoaa luotettavan ratkaisun aukkojen sulkemiseen ja ilmavirran säätelyyn.Integroidut tuuletusominaisuudet mahdollistavat hallitun ilmanvaihdon säilyttäen samalla luotettavan tiivisteen. Materiaali: Ruostumaton teräs, PA Väri: Väritön, Valkoinen, Musta, Harmaa, Messinki Materiaalin syttyvyysstandardi: UL94 V-2, Sarjanumero: SR6260, SR1708, , SR1868, SR1866

Holkki - pyöreät - kierteettömät, PA

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Sarjanumero: SR1941

Holkki - pyöreät kierteettömät, POM

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Kannatinjalat

Kannatinjalat ja alustat sopivat erinomaisesti huonekaluihin ja voivat kohottaa käyttökohteen tarpeelliselle korkeudelle. Lisäksi ne lisäävät tukea, stabiilisuutta ja pitoa ja suojelevat pintoja liikkeen aiheuttamilta vaurioilta.

Kannatinjalkavalikoimaamme kuuluu huonekalujen kannatinjalkoja, putken alaosaan asennettuina jalkoina toimivia kannatinalustoja, huonekalupehmusteina käytettäviä kannatinjalkoja, kaksinkertaisia kannatinjalkoja käytettäväksi vierekkäisissä putkissa sekä muita tyylejä, jotka sopivat moniin käyttökohteisiin.

  • Materiaalit: pienitiheyksinen polyeteeni (LDPE) ja nailon
  • Värit: musta ja valkoinen
  • Muodot: suorakaide ja pyöreä
  • Keskitappivaihtoehdot.


Sarjanumero: SR1503

Kierteelliset suojatulpat - NPT-kierteet

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • Se voidaan asentaa käsin tai 12-pisteisen hylsyn, ruuvimeisselin tai jakoavaimen avulla.
  • Se kestää lämpötiloja -40 F – 230 F | -40 C - 110 C välillä.
  • Tätä kierretulppaa suositellaan käytettäväksi kohteissa, joissa vaaditaan lujuutta ja kulutuskestävyyttä.
Materiaali: HDPE, PEEK Väri: Punainen, Ruskea Sarjanumero: SR5759, SRK0083

Kierteelliset suojatulpat - leveä laippa

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Sen leveä laipparakenne pitää maalihiutaleet pois reiästä poistettaessa.
  • Niiden nitriilitiiviste tiivistää tulpan liitäntäpintaan tiiviyden varmistamiseksi.
  • Sitä suositellaan vaihteleviin lämpötiloihin -40 C – +100 C välillä.
Materiaali: PA Väri: Keltainen Sarjanumero: SR5761

Kiinni painettava liu'ut

Työnnettäviä liukuja tai putkisisäkkeitä käytetään yleisesti putkimaisten tuotteiden, kuten tuolinjalkojen, alaosassa. Työnnettävä liuku suojaa kokoonpanon lisäksi alla olevaa pintaa. Sopii erinomaisesti puu-, matto- tai muun lattiapinnan suojaamiseen.

Työnnettävien liukujen valikoimamme tarjoaa lukuisia materiaalivaihtoehtoja, kuten mm. polyamidi (PA), polyetyleeni (PE), akrylonitriinibutadienistyreeni (ABS), huopa ja myös teräs; valittavana on myös erilaisia pinta- ja värivaihtoehtoja.

Valikoimamme sisältää useita tyylejä, kuten kupu, taitettu, metallihaarukkainen, rihlattu, kierteitetty, kevyt ja vaativa käyttö. Lisäksi tarjolla on monia muotoja erilaisiin käyttökohteisiin, kuten pyöreä, soikea, suorakaide ja neliö.

  • Kaunis pinta tarjoaa esteettisemmän ulkonäön
  • Helppo koota
  • Tukeva kiinnitys
  • Kestävä ja pitkäikäinen.

Konejalat - vakio

Vakiomallisten konejalkojen mallistomme on varustettu sinkityllä teräsnastalla ja polyamidipohjalla. Ne on valmistettu tukemaan koneita, elektronisia telineitä ja kuljetinhihnakohteita. Jaloissa on enintään 20 asteen artikulointi, ja niitä voi ostaa joko pulttirei'illä tai ilman. Liukumattomat tyynyt voidaan ostaa erikseen kohteisiin, joissa tarvitaan parempaa kitkaa.

Sarjanumero: SR1545

Kuvulliset peitetulpat

Nämä kuperanmuotoiset peitetulpat soveltuvat peltipaneelien onteloiden tiivistämiseen. Ne on suunniteltu tiivistämään laitteistojen tai koneistojen peltiosien aukkoja teräviltä kulmilta suojaamiseksi. Ne toimivat myös turvaesteenä estäen pölyn, lian, kosteuden ja muiden saastuttavien aineiden pääsyn sisälle.

Kupera muoto tarjoaa siistin ja puhdasta viimeistelyä ja auttaa torjumaan iskuja, mikä vähentää vaurion mahdollisuutta tulppaan tai laitteeseen, johon tulppa on asennettu. Ne ovat korroosionkestäviä ja tarjoavat sähköeristyksen.

Helppo asentaa, sillä ne on valmistettu asettumaan tiiviisti aukkoon, joka tulee sulkea, varmistaen tiukan ja varman istuvuuden. Niitä on saatavilla laajana valikoimana, joten ne soveltuvat erilaisiin reiän halkaisijoihin ja paneelin paksuuksiin. Voidaan käyttää eri teollisuuden aloilla, kuten valmistuksessa, rakennusalalla ja elektroniikassa.

  • Tarjoaa korroosionkestävyyttä ja sähköeristystä.
  • Toimii esteenä, joka estää pölyn, lian, kosteuden ja muiden epäpuhtauksien sisäänpääsyn.
  • Istuu tiukasti aukkoon, jota se tiivistää, varmistaen varman istuvuuden.
Materiaali: Nailon 6, PA, Nailon 6/6, Nailon, HDPE, Kopolyesteri Väri: Musta, Valkoinen, Harmaa, Väritön, Kirkas Materiaalin syttyvyysstandardi: UL94 V-2, Sarjanumero: SR1086, SRTFLA, SR1740, SRF0001

Laipattomat suojatulpat

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Käytetään peittämään reiät peittämättä ympäröivää aluetta.
  • Vetokieleke tekee niistä helpon asentaa ja irrottaa, mikä takaa tasaisen asennuksen ja tiiviin istuvuuden, joka eliminoi ei-toivotut vuodot ja tarttumisen.
  • Käytetään useissa käyttökohteissa, kuten jauhemaalauksessa, maalauksessa, pinnoituksessa ja tiivistyksessä.
Materiaali: EPDM, Silikoni, TPE, PVC Väri: Musta, Väritön, Sininen, Vihreä, Purppura, Oranssi, Keltainen, Vaaleanpunainen, Punainen Sarjanumero: SR1090, SR1093, SR5748, SR1034

Liukunasta - naulattava

Naulattavat liukunastat tai naulattavat jalat sopivat erinomaisesti puisille huonekalujaloille ja suojaavat lattiaa erinomaisesti ja vähentävät melua. Nämä liukunastat on helppo asentaa, ja tarjolla on eri pintaisia, jotka tekevät liukumisesta pehmeää.

Naulakiinnitettäviä liukunastoja on tarjolla eri materiaaleissa, kuten HDPE (High Density Polyethylene), kromi, polyamidi (PA) ja PTFE (polytetrafluoroetyleeni) – sekä PTFE huovalla.

  • Muoto: pyöreä
  • Värit: puunsävy, harmaa, ruskea ja väritön

Läpivientimutterit

Läpivientimuttereita käytetään kiinnittämään kahden paneelin väliset kierreliitokset

Napsautettava koroke

Ruuviläpiviennit ovat nopea positiivinen kiinnitys paneeleille ja piirikorteille. Kun itsekierteyttävä ruuvi tarttuu, alahaarat työntyvät ulospäin eliminoiden mutterin tarpeen. Ne sopivat neliömäiseen reikään kiertymisen estämiseksi.

Niittijalat

Niittijalat ovat erinomainen apu huonekalujen liikutteluun, ja lisäksi ne suojelevat pintoja tehokkaasti. Niittijalkojen yksinkertainen rakenne tekee niistä nopean ja helpon vaihtoehdon, joka ei edellytä työkaluja.

Niittijalkoihimme kuuluu UL94 HB -luokiteltu pikajalka, joka on valmistettu mustasta TPE:stä, ja niissä on harmaa asetaaliniitti, joka sopii erinomaisesti puukaappeihin, laitekoteloihin sekä erillisiin sähkö- ja elektroniikkalaitteisiin. Tässä valikoimassa on myös pehmeitä pikajalkoja, joiden materiaalilujuus on 86 Shore; ne on myös valmistettu mustasta TPE:stä ja niissä on polypropeenitappi. Tarjolla on myös painoniittijalkoja, jotka on valmistettu UL94 V2 -luokitellusta polyamidista 6/6, joissa on TPE-pohja. Ne suojaavat lattiaa ja putkien päitä, kun ne kiinnitetään niitillä.

Niittijalat asennetaan suoralla painoasennuksella. Niitä voi käyttää liukuina, pehmusteina, koteloina, kiskoina ja stoppareina monissa käyttökohteissa ja kokoonpanoissa. Kiinteät painoniitit painetaan valmiiksi porattuihin reikiin. Jalka on täysin irrotettava.

Sarjanumero: SR5796 ,SR5803, SR5806

Painettava kallistusliuku

Push-On Tilt Glides are a swivel glides with a spring insert. Designed to provide mobility and stability for furniture and other products. Features a tube end cap for a clean finish. Also has a ball-and-socket joint that creates a tilt action.

  • Käytetään huonekaluissa ja muissa tuotteissa vakauden ja liikkuvuuden takaamiseksi.
  • Se toimitetaan yhtenä kappaleena asennuksen helpottamiseksi.
  • Valikoimassa on alustavalikoima, josta löytyy sopiva erilaisiin käyttökohteisiin.
Materiaali: Teräs Väri: Väritön, Musta, Valkoinen Sarjanumero: SR6453, SR6450, SR6427, SR6452, SR6426

Pehmusteet ja kumijalat

Kiinnityönnettäviä pehmusteita voi käyttää liukuina, pehmusteina, ja stoppareina monissa kohteissa. Kiinnitetään työntämällä paikalleen.

Sarjanumero: SR5807

Pehmusteet ja kumijalat

Kiinnityönnettäviä pehmustejalkoja voi käyttää liukuina, pehmusteina ja pysäyttiminä monissa kohteissa. Kiinnityönnettävä rakenne pitää pehmusteen tukevasti paikoillaan ja suojaa pintoja kontaktilta.

Sarjanumero: SR5795

Peltitulpat

Peltitulppia käytetään reikien peittämiseen tai suojaamiseen kuljetuksen aikana tai viimeisteltyihin tuotteisiin siistin ulkomuodon luomiseksi. Nailonsuojus (PA 66) suojaa käsittelijää rei'iltä, joissa voi olla vaarallisia siruja. Suojaa voi myös käyttää sisäisten kierteiden suojaamiseen vioittumisen varalta kuljetuksen aikana.

Saatavilla kolmena värinä, mistä on hyötyä väriperusteisessa tunnistamisessa tai viimeistellyn tuotteen estetiikkaan sopimisessa.

Peitetulpat voidaan helposti työntää käyttökohteisiin ilman kiinnityksen tarvetta, ja ne voidaan helposti irrottaa.

  • Käytetään peittämään reiät kuljetuksen aikana.
  • Helppo työntää käyttökohteisiin ilman kiinnityksen tarvetta.
  • Tarjoaa siistin viimeistelyn käyttökohteissasi.
Materiaali: Nailon 6/6, PA66, PA Väri: Väritön, Musta, Harmaa, Valkoinen, Beige Materiaalin syttyvyysstandardi: , UL94 V-2Sarjanumero: SR2041

Putkiliittimet

Tube Connectors are used to join multiple tubes together with a simple push-fit installation. Features a secure and reliable joint for improved safety and durability.

Käytetään useiden putkien liittämiseen yhteen.Siinä on kierteinen sisäosa, joka sopii säädettävien tasausjalkojen ja kiinnityksien sovittamiseksi.Tarjoaa tukevan ja luotettavan liitoksen. Materiaali: PA, Nailon, PE, PA6, HDPE Väri: Musta, Harmaa, Väritön Sarjanumero: SR6428, SR1509, SR1503, SR1532, SR5747

Pyälletyt siipimutterit - kartio/muovi

Mutteri, jonka ulkopinta on pyälletty nopean, työkaluttoman asennuksen ja irrottamisen mahdollistamiseksi. Tarjolla kartion- ja vakiomuotoisena..

Sarjanumero: SR1989

Pyöreät jalkaholkit - Kartiomaiset

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Suojaa putkia, tankoja ja kierteitä.Liukumista ja naarmuuntumista estävät lattiat.Sitä käytetään huonekalujen valmistuksessa, jälleenmyynnissä ja kaupallisissa kohteissa. Materiaali: PVC, Nailon, LDPE - PIR Väri: Musta, Valkoinen, Väritön Sarjanumero: SR1520, SRF0069

Pyöreät jalkaholkit - Vakio

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Suojaa putkia, tankoja ja kierteitä.Liukumista ja naarmuuntumista estävät lattiat.Sitä käytetään huonekalujen valmistuksessa, jälleenmyynnissä ja kaupallisissa kohteissa. Materiaali: LDPE, PVC, LDPE - PIR Väri: Valkoinen, Musta Sarjanumero: SR1510, SR1516, SRF0070, SRF0082

Pyöreät kierteelliset sisäkkeet

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • Se on saatavana pika-asennettavina sisäkkeinä.
  • Sopii erinomaisesti putkien päihin ja putkien liittämiseen.
  • Käytetään valmistus-, pakkaus- ja rakennusteollisuudessa.
Materiaali: Teräs, HDPE, LDPE, PA6, PP, PA, Alumiini Väri: Väritön, Musta Sarjanumero: SR1430, SR1570, SR1567

Pyöreät liu'ut

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Käytetään suojatulppana tai liukukappaleena.
  • Suunniteltu sopimaan letkun tai putken päähän.
  • Suojaa lattioita naarmuilta, hankauksilta ja muilta vaurioilta.
Materiaali: ABS, Nailon, Butyraatti, LDPE, HDPE Väri: Musta Sarjanumero: SR1632

Pyöreät putkien sisäkkeet

Pyöreät sisäkkeet ja liu´ut tarjoavat viimeistellyn ulkomuodon ja suojaavat pyöreiden putkien, pylväiden tai pilarien päätä. Saatavilla on kaksi mallia: joko rihlattu maksimaalista otetta varten, jolloin niitä voidaan käyttää monissa eri putkimitoissa, tai sileävartinen, jolloin ne voivat mahtua tiettyyn putkikokoon ja tarjoavat etumatkaa helppoon asennukseen.

Saatavilla on valikoima eri tyyppejä ja tyylejä:

  • Kevyet pyöreät sisäkkeet on helppo koota, ja niissä on korkealaatuinen viimeistely. Brittiläisen koon valikoimassa on sileä varsi, kun taas metrisessä valikoimassa varsi on rihlattu.
  • Putken päätysisäkkeet on valmistettu pientiheyksisestä polyeteenistä, ja ne on uritettu, joten ne istuvat tiiviisti ja suojaavat putken teräviltä reunoilta.
  • Vakiomuotoiset pyöreät sisäkkeet ovat uritettuja helppoa asennusta, varmaa istuvuutta ja terävien reunojen peittämistä varten.
  • Pyöreät kuperat sisäkkeet tarjoavat hienon viimeistelyn korkealaatuisille putkimaisille osille.

Käytetään yleisesti kalusteiden ja teollisuuden laitteistojen käyttökohteissa. Materiaalien monipuolisuus, viimeistelyt ja värit tarjoavat runsaasti vaihtoehtoja esteettisen ulkomuodon parantamiseen sekä huipputason istuvuuden käyttökohteeseesi.
  • Tarjoaa viimeistellyn ulkomuodon ja suojaa putkien, pylväiden tai pilarien päätä.
  • Painettavat sisäkkeet ovat joko rihlattuja maksimaalista otetta varten tai niiden varsi on sileä sujuvaa käyttöä varten.
  • Käytetään eri käyttökohteissa, kuten kalusteissa, rakennusalalla ja teollisuudessa.
Materiaali: LDPE, ABS, LDPE - PIR, PE Väri: Musta, Valkoinen, Harmaa, Oranssi, Keltainen, Punainen, Ruskea, Sininen, Vihreä, Keskiharmaa Sarjanumero: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

  • / 2