Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Detașabil

 (12 Produse)


Pastile adezive

These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.

  • It is FDA approved.
  • It is packed in handy dispensers.
  • It can either provide vertical, removable or permanent bonding.
Cod Serie:

Discuri adezive transparente

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Culoare: Transparent Cod Serie:

Elemente de bandă cu spumă dublu adeziv - O parte detașabilă - Remo One

Remo One je obojstranná permanentná/odlepovacia lepiaca penová páska s vysoko priľnavým permanentným lepidlom na jednej strane a s odnímateľným lepidlom na druhej strane. Odnímateľná strana má pre identifikáciu kryciu vrstvu s červenou potlačou a nezanecháva stopy na na väčšine tvrdých nevrstvených povrchoch ani po dlhej dobe. Špecifikácie: Lepidlo: Permanentné na báze gumy na jednej strane, odnímateľné lepidlo na prilepovanej strane; Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Určené na jednorazové použitie; Použitie: reklamné a krátkodobé vývesky. Reklamné a krátkodobé vývesky, jednorazové propagačné grafické materiály. Regálové pútače a wobblery.

Elemente de bandă cu spumă dublu adeziv - Două părți detașabile - Remo Two

Remo Two je obojstranná lepiaca penová páska, ktorá je odnímateľná na oboch stranách. Špecifikácie: Lepidlo: odnímateľné lepidlo na obidvoch stranách (nevhodné pre zariadenia s priamym dopadom UV žiarenia); Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Určené na jednorazové použitie; Použitie: reklamné a krátkodobé vývesky, spotrebiteľské obaly. Jednorazové reklamné grafické materiály. Súpravy nepripojené ku grafike

Role de bandă cu spumă dublu adeziv - Detașabilă pe o parte - Remo One

Remo One je obojstranná lepiaca penová páska s vysoko priľnavým permanentným lepidlom na jednej strane a s odnímateľným lepidlom na druhej strane. Odnímateľná strana má pre identifikáciu kryciu vrstvu s červenou potlačou a nezanecháva stopy na na väčšine tvrdých nevrstvených povrchoch ani po dlhej dobe. Špecifikácie: Lepidlo: Permanentné na báze gumy na jednej strane, odnímateľné lepidlo na prilepovanej pevnej strane. Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Určená na jednorazové použitie. Použitie. Reklamné a krátkodobé vývesky, dočasné a trvalé výstavné plochy, jednorazové grafické materiály, regálové pútače a wobblery, krátke kotúče je ideálne zahrnúť do súprav so všetkými druhmi propagačného alebo dočasného značenia.

Șaibe plate - Plastic

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Este folosit pentru a izola ansamblul elementelor de fixare de electricitate și umiditate.
  • Rezistă la coroziune, abraziune și majoritatea substanțelor chimice.
  • Acesta asigură o conexiune sigură și stabilă și reduce riscul.
Material: PA, Nailon, PEEK, PP, PC, POM, PVDF Culoare: Natural, Negru, Maro Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie:

Elemente din bandă velcro - Discuri împerecheate

Spojovací materiál na suchý zips so silným lepidlom s vysokým počiatočným prichytením. Dodávajú sa na priehľadnej polyesterovej fólii na ľahké odlepenie. Veľmi dobre spájajú povrchy z vlnitých materiálov, drevotriesky, dreva, práškované kovové povrchy a povrchy plastov s nízkou povrchovou energiou. Špecifikácie: Lepidlo: permanentné na báze gumy (neodporúča sa pre zariadenia s priamym dopadom UV žiarenia) Materiál: 100% polyamid na priehľadnej polyesterovej fólii. Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Použitie: vzorkovnice, POP vývesky, výstavné predmety a reklamné plochy, balenia, spojivá

Elemente din bandă velcro - Piese împerecheate

Spojovací materiál na suchý zips so silným lepidlom s vysokým počiatočným prichytením. Dodávajú sa na priehľadnej polyesterovej fólii na ľahké odlepenie. Veľmi dobre spájajú povrchy z vlnitých materiálov, drevotriesky, dreva, práškované kovové povrchy a povrchy plastov s nízkou povrchovou energiou. Špecifikácie: Lepidlo: permanentné na báze gumy (neodporúča sa pre zariadenia s priamym dopadom UV žiarenia) Materiál: 100% polyamid na priehľadnej polyesterovej fólii. Aplikačná teplota: +65 F až +100 F Prevádzková teplota: -20 až +150 F Použitie. Vzorkovnice, POP vývesky, výstavné predmety a reklamné plochy, balenia, spojivá

Bandă pentru mascare - Discuri

Essentra Components má maskovacie disky v 5 rôznych materiáloch a sú k dispozícii v rôznych priemeroch a hrúbkach. Disky sú schopné odolávať niekoľkým teplotným rozsahom a používajú sa v množstve rôznych procesov..

Cod Serie: SR1058

Bandă de mascare la temperaturi ridicate

Naše vysokoteplotné maskovacie pásky sú dodávané na súvislých kotúčoch pre teploty od 80 C do 260 C. Ľahko sa odstraňujú bez zanechania zvyškov. Tieto pásky sú väčšinou univerzálne, vhodné pre väčšinu aplikácií pre nízke teploty, ako aj pre rôzne aplikácie pre vysoké teploty podľa požiadaviek vášho projektu.

Sortiment zahŕňa polyesterové pásky pre maximálnu teplotu do 180 C. Tenšia modrá verzia sa dodáva s hrúbkou pásky 25 mikrónov a je ideálna pre zakrivené aplikácie. Hrubšia zelená verzia je dodávaná s hrúbkou pásky 38 mikrónov a môže byť použitá na práškové lakovanie a eloxovanie.

Naša vysokovýkonná polyimidová páska je optimálna pre aplikácie s elektroforézne lakovanie (E-coating). Hnedá kotúčová páska je pre maximálnu teplotu do 260 C a je odolná voči chemikáliám a oderu.

Náš sortiment ponúka silikónovú obalovú gumovú pásku Eze pre maximálnu teplotu až 204 C. Táto páska je samozatavovacia, dokáže sa prilepiť k sebe a vytvorí homogénnu hmotu, ktorá poskytuje vynikajúce tesnenie. Ideálne pre predmety nepravidelného tvaru.

Prečo neskúsiť našu tkaninovú pásku zo sklených vlákien pre maximálnu teplotu do 250 C. Táto páska je odolná voči rozpúšťadlám a oderu a husto tkaný materiál má vynikajúcu pevnosť v pretrhnutí. Vhodné na krytie pri otryskávaní a pod.

Ponúkame tiež sortiment papierových maskovacích pások s rozsahom teplôt od 80 C do 180 C. Skvelá voľba pre lakovacie aplikácie..

Cod Serie: SR1059

Bandă de mascare - pătrate

Maskovacie pásky, ktoré odolávajú teplotám do +260 C. Sú ideálne pre komplikované tvary, ktoré krytky alebo zátky nemôžu zakryť. Všetky maskovacie pásky sa dajú odstrániť bez zanechania zvyškov lepidla. Rýchle prilepenie šetriace čas.

Discuri autoadezive

Tieto samolepiace disky sú vyrobené z čiernej gumy a sú vhodné na hladké a suché povrchy. Sú protišmykové a po odstránení nezanechajú stopy škrabancov.

  • Sú dostupné v rôznych priemeroch
  • Sú odlepovateľné.


Cod Serie: SR1577