Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kalıcı Akrilik Esaslı

 (6 Ürün grupları)


Metal Bant

Duraco Magnetic Receptive Steel Tape is non-magnetized steel sheet that is designed to attract magnets. Apply adhesive to desired surface and simply attach magnets to it.

Mıknatıslı Yapışkan Rulolar - Rulo

Magnetic Tapes are a flexible magnetic material coated on one side with a permanent adhesive. Our adhesive magnetic tape can maintain its adhesive quality even after a long time of use. We have magnetic tape rolls available with Indoor and Outdoor adhesives: Indoor adhesive is a rubber based adhesive and has high initial tack. Outdoor adhesive is an acrylic based adhesive suitable for flexible plastics or outdoor sunlight exposure.

Yüksek Yapışma Güçlü Bant Ruloları

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

Yüksek Yapışma Güçlü Çift Taraflı Bant

Çift Taraflı Köpük Bant Ruloları - Kalıcı - Dubl Kote Akrilik

Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.

Şeffaf Yapışkan Diskler

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Renk: Clear Seri Kodu: