Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon El Çarkları Genel Geçmeli

 (3 Ürün grupları)


Açık/Kapalı Evrensel Kablo Burçları

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Dilimli El Çarkları ve Topuzlar - Dişi

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Evrensel Kablo Burçları

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated