Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Hidrolik Hortum Kayışları ve Kelepçeleri

 (2 Ürün grupları)


Hortum ve Boru Kavrama Kayışları - Kavrama Kayışları

Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.

  • Have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates
  • It is resistant to chemicals and can sustain high temperatures.
  • It is used in industrial and automotive applications.
Malzeme: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin Renk: Black Seri Kodu: SR1099

Plastik Hortum Kelepçeleri

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Malzeme: PA, PA66 Renk: Black, White, Natural, Grey Seri Kodu: SRV0000, SRV0002, SRV0001, SR1934, SRSHC