Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Stainless Steel Hidrolik Hortum Kayışları ve Kelepçeleri

 (2 Ürün grupları)


Sonsuz Vidalı Hortum Kelepçeleri

Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.

  • Consists of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped.
  • Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal.
  • Used in various industries, including automotive, plumbing and HVAC.
Malzeme: Stainless steel AISI 430/W2, Stainless steel AISI 304/W4 Renk: Natural Seri Kodu: SR6100, SR6121

T Başlı Cıvata Hortum Kelepçeleri

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Malzeme: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Renk: Natural Seri Kodu: SR6122, SR6101