Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Kaplar

 (3 Ürün grupları)


Kaplar

Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.

This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.

Various material options are available in a broad range of sizes to suit your project requirements.

  • Materials: HIPS, PP, LDPE, Polystyrene and Stryrene
  • Colour: Clear

Kutu Kapakları

Container Lids are an important component of any storage or packaging solution, offering a secure and protected cover for various containers. These lids are designed to fit securely over container openings, keeping the contents safe, fresh, and contamination-free.

They are simple to install and remove as a snap-on lid, requiring no additional equipment and providing a tight fit to prevent leaks or spillage. Ideal for small components and pastes in various applications such as food and beverage, medical, and automotive.

  • Material: LDPE
  • Colour: Natural, White

The container should be ordered separately.

Kutu-Kurcalama Kanıtlayıcı

These Small Containers are meant to be used with the matching container lid (sold separately) to show whether or not a container has been opened or tampered with. Its sturdy structure is intended to give maximum security when storing and travelling.

It has a tamper-evident seal, offering clear visual evidence of tampering efforts. Any unauthorised opening or tampering will cause the seal to break or show apparent evidence of damage once applied, guaranteeing that any tampering efforts are promptly recognised. It can be used in various applications, including food safety, beverages, or any liquid, logistics, and healthcare.

  • Material: PP
  • Colour: White