Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

DIN Plastik Keyed Çeyrek Dönüşlü Milli Sürgü

 (4 Ürün grupları)


Kulplu Silindirli Kilitler - T Kollu

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Seri Kodu: SR5518

Silindirli Kilitler

Silindir Kilitler, çeyrek tur dönüşle çalışan bir döner mille pano ve kapılarınıza erişim kilitleyip emniyete almak için tasarlanmıştır.

Aletsiz kurulumla hızlı ve kolay montaj sunan bu kilitler yaygın kalınlıktaki kapılara monte edilebilir ve hafif erişim uygulamaları için idealdir.

Bu ürünlerün sunulduğun Kilit Tipi seçenekleri: Master Anahtar, Benzer Anahtarlı, Farklı Anahtarlı.

  • Malzemeler: Paslanmaz Çelik ve Pres Döküm Çinko Alaşım
  • Kaplama Seçenekleri: Toz Kaplama, Krom Kaplama ve Paslanmaz Çelik
  • Renkler: Siyah ve Doğal (Gümüş)

Çeyrek Tur Kilit

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Seri Kodu: SR5007

Çeyrek Tur Sürgüler - L-Kulp

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated