Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Set Vidaları Vidalar

 (4 Ürün grupları)


Ayar Vidaları - Peek Altıgen Yuva Başlı

PEEK Set Screws, with Socket type drive, are high-performance fasteners.Designed to securely hold components in place by applying pressure through a threaded drive.

PEEK (Polyether ether ketone) offers exceptional strength, heat resistance (up to 260C) and chemical resistance. This makes it ideal for high-performance applications. It also boasts low outgassing properties and resistance to wear, ensuring durability even in harsh conditions.

PEEK Set Screws are frequently used in several sectors including medical and semiconductor. They are useful for medical equipment, subject to sterilisation operations, as they are chemical and radiation resistant. In the semiconductor sector they work reliably in high-temperature and corrosive settings, making them ideal for precise equipment such as wafer handling systems and vacuum chambers. Malzeme: PEEK Renk: Beige Malzeme Tutuşabilirlik Standardı: UL94 V-0Seri Kodu: SRP0507

Ayar Vidaları - Plastik Oluklu

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Series Code :SR1957

Seri Kodu: SR1957

Ayar Vidaları - Platik Altıgen Yuva Başlı

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Set Vidaları - Çanak Uçlu Metal Altıgen Soket Başlı

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.