Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Yalıtkan BDK İtmeli Ara Parçası

 (3 Ürün grupları)


Yassı Yuvalı BDK Destekleri

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Yaylı Geçmeli BDK Ara Parçası

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Seri Kodu: SR6431

İtmeli Ara Parçası

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.