Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Materiál: ABS, Polyetylén Farba: Strieborná farba, Čierna Skupina SR: SR5721, SR1553
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | T2 | h | B | Materiál | A | T1 | Typ | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|---|
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.047 in
1.2 mm
|
2
|
|||
1000 Na sklade |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Polyetylén
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
1
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
ABS
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
50 Na sklade |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.047 in
1.2 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
48 Na sklade |
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
20 Na sklade |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
51 Na sklade |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
ABS
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
0,4266 € - 1,0782 € | 999 Na sklade |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Polyetylén
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
1
|
||
221 Na sklade |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
Polyetylén
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
1
|
|||
339 Na sklade |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
0.787 in
20.0 mm
|
Polyetylén
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
1
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
2
|
|||
Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
|||
Požiadajte o dodací termin tu |
|
|
1.575 in
40.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
|||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku