Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

ISO Polypropylén

 (2 sady výrobkov)


Kolíkové plomby

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • Vysokobezpečnostné tesnenie skrutiek a čapov, ktoré je ideálne na ochranu dovozného a vývozného tovaru na domácom aj medzinárodnom trhu. Typické zariadenia zahŕňajú: prepravné kontajnery, nákladné kontajnery, nákladné autá, dvere prívesných vozidiel a nákladnú železničnú dopravu.
  • Má 18 mm vložku a čapovú hlavu, ktorá tesnenie zapojené na západke zariadenia drží, keď je plastová krytka úmyselne alebo náhodne odstránená.
  • Podľa normy ISO 17712: 2013 a C-TPAT (len verzia s potiahnutým čapom).
Materiál: ABS, PP, Oceľ Farba: Žltá, Modrá, Biela, Oranžová, Červená, Zelená Skupina SR: SREinLock, SRH0019, SRH0018

Štandardné šesťhranné matice - plastové

Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.

  • Material: PC, PA, PP, PVDF, PEEK
  • Colour: Natural, Brown, Black, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, , UL94 V-0


Skupina SR: SR1954 ,SR2014