Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyuretán

 (8 sady výrobkov)


Guľôčkové dopravné jednotky Float-on

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Kolieska pre zdravotnícke zariadenia

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Skupina SR: SR5606 ,SR5680, SR5681, SR5772

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769 ,SR1547

O-krúžky a súpravy prírubových tesnení SAE

O-krúžky a súprava prírubového tesnenia SAE sa používajú na utesnenie v statických aj dynamických aplikáciách. Zabraňuje únikom a kontaminácii v rôznych aplikáciách. Tieto súpravy sú balené tak, aby sa pečate počas skladovania a prepravy neporušili. Používa sa v automobilovom, inštalatérskom a výrobnom sektore.

  • Navrhnuté na vytvorenie spoľahlivého tesnenia v spojoch s prírubami, ktoré zabraňuje úniku kvapaliny a plynu.
  • Sú pružné a odolné, a odolávajú tlaku a teplotám, ktoré sa vyskytujú v hydraulických systémoch.
  • Vkladajú sa do drážok príruby, aby pevne sedeli a bezpečne tesnili.
Materiál: PU Farba: Modrá Skupina SR: SR6158, SRV0070

Penový tesniaci profil EMI

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • Wide bandwidth response 0.1-180 GHz
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 Ω-cm
  • UL94 V-0 flame rated
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.

Pojazdové kolieska

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Skupina SR: SR5629 ,SR5646, SR5767

Priemyselné pojazdové kolieska

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Skupina SR: SR5616 ,SR5626, SR5693

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593