Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Káblové príchytky Priechodkové panely

 (4 sady výrobkov)


Modulárny priechodkový panel

Modular Cable Entry Plates provide a tool-free, adaptable and time saving solution for installing cables into a housing wall. The modular structure (up to 5 separate rows containing 25 grommets in total) provides a completely flexible solution allowing users to add and / or remove our range of Plate Mounted Membrane Entry Grommets that come in a range of 8 different cable diameter sizes and can be found for sale in our Membrane Entry Grommets range.

Nastaviteľná káblová spona

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Samolepiaca káblová spona

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Skrutkovacia káblová spona

Screw mount wire clips to hold cables in place. Available in two different types.