Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Rúrkové klzné ložiská

 (3 sady výrobkov)

Rúrkové ložiská sa používajú na zníženie trenia a opotrebenia, na podporu zaťaženia a na obmedzenie veľkosti otvorov.

Rúrkové ložiská s prírubou

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Materiál: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Farba: Čierna, Prírodná Skupina SR:

Slide Bearings



Skupina SR: SR2018

Split Bushing Bearings



Skupina SR: SR2019