Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Boru Bağlantı Elemanları

 (3 Ürün grupları)


Boru Ayarlayıcı

Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.

Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.

  • Material: Nylon
  • Colours: Black and Natural

Boru Kilitleri

Tube Locks are used to secure two telescopic tubes in place.

Easy install; drill a 1/4 inch hole through your tube. This enables to tube lock to snap easily into position.

The locks feature a metal pin that provides added strength. These locks can also be reused, making them highly economical.

  • Material: Polypropylene (PP)
  • Colour: Grey

Tıkırtı Önleyici Halkalar

Anti Rattle Rings help prevent vibration on telescopic tubes that often rattle when fitted.

These rings help optimise performance of the tubes; reducing wear and tear that continued vibration may cause. They will also assist in noise prevention. In addition, the rings cover the connection and provide a neat finished appearance to your assembly.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Grey