Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Plastik Push Fit BSP Dişleri Delik Tapaları

 (2 Ürün grupları)


Ezeplug'lar

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Malzeme: LDPE Renk: Red Seri Kodu: SR1055

Maskeleme Pul Tapaları

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

Tek parça olarak işlev görmelerini sağlayan entegre bir pul ve tapaya sahiptir.250 C’ye kadar yüksek ısıya dayanıklıdır.Toz kaplama, boyama, kaplama, sızdırmazlık, otomotiv montajı ve elektronik imalatında kullanılır. Malzeme: Silicone, EPDM Renk: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Seri Kodu: SR1065, SR1092, SR5753