Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Çengelli Pullar El Çarkları

 (2 Ürün grupları)


Dilimli El Çarkları ve Topuzlar - Dişi

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Çengelli Pullar

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Çengelli Pullar, zorunlu bir özellik olarak bulunması gereken durumlarda elektrik ve ısı yalıtımı sağlamak için tasarlanmıştır.
  • Kendinde yağmalı bu ürünler korozyona ve aşınmaya da dayanıklıdır.
  • Nemli ortamlarda çengelli pul kullanmaktan kaçınılması önerilir.
Malzeme: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441