Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon El Çarkları Mandallı Perçinler

 (6 Ürün grupları)


Birbirine Geçmeli Perçinler - Erkek/Dişi Mini

Mini Snap Rivets that have a male and a female component. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Colours: Black and Natural
  • Temperature Range: -40C up to 85C.
  • Male and female parts are packed and sold separately.


Series Code :SRK0015

Seri Kodu: SRK0015

Birbirine Geçmeli Perçinler - Erkek/Dişi Yaylı Diş

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Seri Kodu: SR1990

Birbirine Geçmeli Perçinler - Erkek/Dişi İtmeli

Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.

  • Colours Include: Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Dilimli El Çarkları ve Topuzlar - Dişi

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Mandallı Perçinler

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow


Series Code :SR5740

Seri Kodu: SR5740

Yaylı Segmanlar - Naylon

Yaylı Segman çeşitlerimiz Naylondan mamuldür ve ve Yaylı Segmanlar ve Yaylı Segman Pulları olarak iki çeşittir. Uygun delik 5,5 mm çapında olduğunda, çoğu zaman Mandallı Perçinlerle kullanılırlar.

Yaylı Segmanlar, Mandal Perçinlerle kullanıldığında tespit aralığı genişleyerek perçin tespit uzunluğunun tamamı kullanılabilir. Bu kombinasyon çok ince uygulamaları birleştirmek için idealdir.

Yaylı Segman Pulu hem Yaylı Segman hem de Mandallı Perçinle beraber kullanılarak daha yumuşak malzemeler ve daha büyük delik boyutları için daha geniş yüzey desteği oluşturur. Bu kombinasyo dönen uygulamalar için uygundur.

  • Çalışma Sıcaklığı: -40C ile +85C
  • Çeşitli renklerde mevcuttur. Doğal, Siyah, Sarı, Mavi, Gri ve Kırmızı