Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Snap Fit Yalıtkan Devre Kartı Montaj PCB Montaj Sütunları

 (7 Ürün grupları)


Anti Rotasyon BDK Destekleri

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

BDK Destek Ayakları - Kenar Kilitlemeli Vidalı Montaj, Uzun Burun

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Series Code :SR2758

Seri Kodu: SR2758

BDK Destek Ayakları - Ters Kilitlemeli/Kenar Tutmalı

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

BDK Destekleri - Dokunma Kontrollü

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

BDK Köşe Kenar Kilitlemeli Destekler

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

BDK Köşe Kenar Kilitlemeli Destekler - Yaylı Geçme

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Ters Kilitlemeli BDK Destekleri

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Seri Kodu: SR2749