Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(10 Ürün grupları)
Cost-effective Hex Drive Threaded Inserts are ideal for use in ready-to-assemble furniture, drawer pulls and use in other similar applications. Provides a reliable and affordable solution for securing components, during assembly.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Utility and Meter Seals provide tamper evidence for meters and objects requiring thin wire seals, including water and electricity meters. The wire is fitted through small apertures, and pulled tight to secure it into place. Types include AnchorLock, ClickLock, CrimpLock and TwistLock.
Sayaç ve saat mühürleri çok çeşitli sayaçlarda veya ince bir tel mühür gerektiren cisimlerde kurcalama ve müdahale kanıtlamak için özel olarak tasarlanmıştır.İnce metal tel küçük ve zorlu açıklıklardan geçirilebilir.Su ve elektrik sayaçları, bağlantı ve diğer güvenlik kutuları için idealdir. Malzeme: PC, ABS, Polycarbonate, Steel Renk: Blue, Yellow, Red, Orange, Green, White, Natural Seri Kodu: SRH0047, SRCrimpLock, SRH0044, SRH0042, SRH0046, SRMeterLock
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
Isı Emici Perçinler yaylı monte edilir. Baskılı Devre Kartı (BDK) üzerindeki bir işlemciye ısı emici tespit etmek için kullanılır. Metal yay, ısıl yapıştırıcı sertleşene kadar ısı emiciye sürekli basınç uygular.
Ürün grubumuz iki seçenekten oluşur. Seçeneklerden birinde Krom Kaplama Çelik yay ve diğerinde Paslanmaz Çelik yay bulunur. Paslanmaz Çelik seçeneği yıldız tornavida kullanılarak monte edilebilir.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin