Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Chladenie pre PCB Príslušenstvo k doskám plošných spojov ventilátorov

 (7 sady výrobkov)


Filtre pre ventilátory

Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.

Montážne nity ventilátora

These Fan filter rivets are designed to mount fans, eliminating the need for a screw nut combination. Prongs expand to hold securely as a pin is driven in. Single-operation mounting saves time and money.

Montážne prvky ventilátorov

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Skupina SR: SRRCOFM

Montážne prvky ventilátorov - elastomérové

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm

Skupina SR: SRFMB

Súpravy filtrov pre ventilátory

Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.

Skupina SR: SRRCP

Tesnenia ventilátorov

Fan Gaskets protect DC and AC fans suitable for industrial and computing applications by providing a seal between the fan and the mounting bracket.

Uzemňovacie koncové prvky ventilátora

Fan grounding terminals eliminate static electricity that is created when air passes though the metallic filter, thus enabling and reducing the risk of electrostatic discharges. It is recommended to use four grounding fingers per assembly.