Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.
Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.
Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.
We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..
Seri Kodu: SR1059
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Azami Çalışma Isısı | Toplam Uzunluk | Renk | Malzeme | Toplam Genişlik | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 61 Stokta |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
1.181 in
30.0 mm
|
|||
| 1619 Stokta |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Tan
|
PI
|
0.984 in
25.0 mm
|
|||
| 18 Stokta |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Tan
|
PI
|
0.472 in
12.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Mavi
|
Polyester
|
0.472 in
12.0 mm
|
|||
| 70 Stokta |
275 °F
135 °C
|
164.042 ft
50.0 m
|
Beyaz
|
Crepe Paper
|
0.984 in
25.0 mm
|
|||
| 684 Stokta |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
1.969 in
50.0 mm
|
|||
| 8 Stokta |
248 °F
120 °C
|
164.042 ft
50.0 m
|
Beyaz
|
Crepe Paper
|
0.984 in
25.0 mm
|
|||
| 468 Stokta |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
0.984 in
25.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Mavi
|
Polyester
|
1.969 in
50.0 mm
|
|||
| 16 Stokta |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Tan
|
PI
|
1.969 in
50.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
1.575 in
40.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
2.953 in
75.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
0.472 in
12.0 mm
|
|||
| 380 Stokta |
482 °F
250 °C
|
164.042 ft
50.0 m
|
Beyaz
|
Fibreglass Cloth
|
0.984 in
25.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
0.709 in
18.0 mm
|
|||
| 21 Stokta |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Yeşil
|
PES
|
3.937 in
100.0 mm
|
|||
| 76 Stokta |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Mavi
|
Polyester
|
0.984 in
25.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
176 °F
80 °C
|
164.042 ft
50.0 m
|
Beyaz
|
Crepe Paper
|
0.984 in
25.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
482 °F
250 °C
|
164.042 ft
50.0 m
|
Beyaz
|
Fibreglass Cloth
|
0.472 in
12.0 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin