Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Seri Kodu: SR1818
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Malzeme Tutuşabilirlik Standardı | Toplam Uzunluk | Satın Al | |
|---|---|---|---|---|---|
| 1998 Stokta |
|
10 in
254.0 mm
|
|||
| 12500 Stokta |
|
5.984 in
152.0 mm
|
|||
| 119000 Stokta |
UL94 V-2
|
4 in
101.6 mm
|
|||
| 352000 Stokta |
|
10.752 in
273.1 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
UL94 HB
|
2.5 in
63.5 mm
|
|||
| 7500 Stokta |
|
10.752 in
273.1 mm
|
|||
| 28000 Stokta |
|
2.5 in
63.5 mm
|
|||
| 71842 Stokta |
|
2.5 in
63.5 mm
|
|||
| 484500 Stokta |
|
5 in
127.0 mm
|
|||
| 39916 Stokta |
|
8.752 in
222.3 mm
|
|||
| 328000 Stokta |
|
12.752 in
323.9 mm
|
|||
| 103258 Stokta |
UL94 HB
|
4 in
101.6 mm
|
|||
| 36144 Stokta |
|
6 in
152.4 mm
|
|||
| 592824 Stokta |
UL94 V-2
|
3.937 in
100.0 mm
|
|||
| 45420 Stokta |
UL94 V-2
|
5.906 in
150.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
|
8.752 in
222.3 mm
|
|||
| 142095 Stokta |
|
4 in
101.6 mm
|
|||
| 108562 Stokta |
UL94 V-2
|
3.937 in
100.0 mm
|
|||
| 50896 Stokta |
UL94 HB
|
12.752 in
323.9 mm
|
|||
| 65909 Stokta |
|
4 in
101.6 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin