Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.
Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.
They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.
Tato zarážka pro jazýček je nezbytnou součástí závěry robustní – ploché s možností zaklapnutí dveří. Je vyrobena z pozinkované oceli.
Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.
The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.
The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.
Uzávěr HVAC je vnější systém zajištění a zabezpečení pro dveře pod tlakem. Lze doplnit rukojetí ve tvaru T nebo L, pro pravé i levé dveře. Zákazníci, kteří kupují tento produkt, by se také mohli zajímat o naši řadu těsnění proti povětrnostním vlivům.
Compression Locks, with indicators, use a compression mechanism to create a tight seal. This helps with reducing vibration, minimising unauthorised access, and ensuring environmental protection against dust, moisture, water and contaminants.
The built-in indicator shows whether the lock is open or closed. This increases safety and operating efficiency. It has a 6mm compression feature.
Typically used in industrial and automotive applications such as electrical panels, telecom cabinets and HVAC systems. Produktová řada: SR2040, SR2060
Malé kompresní západky s třídou ochrany IP65 jsou vyrobeny z černě práškovaného tlakově litého zinku. Přítlak 4 mm, dodávají se včetně těsnění. Umožňují jednoduché nastavení rozpětí zachycení a jsou ideální pro aplikace v omezeném prostoru. Kompatibilní klíče je nutno objednat samostatně.
Kompresní zámky s křídlovým úchopem jsou vynikající volbou tak, kde je potřeba zajistit lepší těsnění při vibracích. Oblíbená možnost pro skříně, přístupové panely, dvířka, kryty atd.
Tento kompresní zámek má pevný design a je dostupný s uzamykatelnou vložkou nebo bez ní. Uzamykatelné varianty jsou dodávány s dvěma klíči. Všechny západky jsou dodávány s pryžovým profilovým těsněním a 6mm přednastavenou kompresí pro lepší tlumení hluku.
Západky vyžadují standardní jazýčky bez zarážek, které se prodávají zvlášť.
Kompresní zámky s křídlovým úchopem jsou ideální v prostředí, které kvůli vibracím vyžaduje lepší utěsnění. Běžně se používají ve skříních a přístupových panelech v průmyslové výrobě.
Náš sortiment zahrnuje západky s nastavitelným a nebo pevným rozpětím zachycení a s uzamykatelnou vložkou nebo bez ní. Provedení s uzamykatelnou vložkou je dodáváno se dvěma klíči ke každému zámku. Západky mají čtvrtotáčkový chod jazýčku. Jiné provedení jazýčku je nutno objednat samostatně.
Tyto západky lze použít pro levostranné i pravostranné provedení dveří. Přítlak 6 mm, tlumí hluk a vibrace.
Kompresní zámky s pevným rozpětím zachycení jsou univerzální a mají nízkoprofilový kulatý tvar. Používají se k udržení dveří a panelů v zavřené poloze a k eliminaci hluku způsobeného vibracemi a pohybem panelu.
Větší přítlak umožňuje bezpečné uzavření tam, kde je vyžadováno krytí podle IP/NEMA. Byly testovány na vibrace a náraz podle normy DIN. Při otočení klíčem o 180 dojde k přítlaku jazýčku.
Teplotní odolnost od -50 do +80 C.
Zapuštěné kompresní zámky s rukojetí a vystouplou spouští. Mají snadné použití a díky přítlaku poskytují dobré utěsnění. Jsou vhodná pro levé i pravé provedení dveří. Jsou ideální pro zabezpečení dveří, skříní nebo přístupových panelů.
Vhodné pro panely tloušťky do 2 mm. K dostání v různém rozpětí zachycení: 0–24 mm, 24–46 mm, 36–48 mm a 51–63 mm.
Tyto zámky jsou dodávány buď se stejnými klíči (Euroklíč 5333), s odlišnými klíči nebo bez uzamykatelné vložky; 2 klíče na zámek.
Kompresní zámky s rukojetí ve tvaru T mají ovládání rukou a pevný design. Používají se na dveře, kryty atd. a jsou skvělou volbou pro skříně a přístupové panely.
Náš sortiment je dostupný s uzamykatelnou vložkou nebo bez ní. Všechny uzamykatelné varianty jsou dodávány s dvěma klíči. Všechny západky jsou dodávány s pryžovým profilovým těsněním a 6mm přednastavenou kompresí pro lepší tlumení hluku.
Nastavitelné kompresní zámky s rukojetí ve tvaru T jsou vybaveny až 6mm přednastavenou kompresí. Jsou ideální pro použití ve skříních, které vyžadují lepší utěsnění v podmínkách vibrací.
Tyto zámky se ovládají ručně, mají možnost se zamykáním (nerezová clona CH 751) i bez zamykání (bez cylindrické vložky). Ke každému zámku jsou dodávány dva klíče. Západky jsou dodávány také s pryžovým těsněním. Jazýčky se prodávají samostatně.
Nastavitelné západky mají čtvrtotáčkový chod jazýčku a široký rozsah uchopení díky stavitelné matici.
Kompresní zámek (typ zdvihnout a otočit) je ideálním řešením pro skříně, které kvůli vibracím vyžadují lepší utěsnění. Západka poskytuje přítlak 5 mm pro lepší izolaci vibrací a hluku. Vhodné do otvoru velikosti 16,5×13,7 mm.
Produktová řada: SR6483
Mini zámky s jazýčkem a křídlovým úchopem jsou určeny k uzamykání a zajištění panelů a dveří pomocí otočného jazýčku, který je zajištěn zasunutím rámu nebo zarážky na zadní straně rámu.
Tento zámek s jazýčkem má snadnou montáž pomocí klipu.
Tato řada zámků je ideální pro zásuvky dřevěného nábytku a dřevěné skříňky. Stylový design a povrchová úprava pro atraktivní vzhled. Se stejnými klíčem nebo různými klíči pro jinou úroveň zabezpečení.
Tato řada zámků je vhodná pro zabezpečení vitrín a skříní. K dostání provedení se stejnými klíči nebo provedení s různými klíči, provedení s různým rozpětím zachycení.
Produktová řada: SR1887
Zámky na zásuvky s odpruženou západkou mají vysoký stupeň zabezpečení. Po zavření zásuvky se zámek uzamkne. Klíč lze vyjmout pouze v uzavřené poloze, pro zvýšenou úroveň zabezpečení má zámek neodvrtatelný střed. Provedení s montážní deskou je navrženo konkrétně pro posuvné dřevěné dveře. Tento bajonetový zámek je ideální pro skříně a vitríny. Rychlé uzamčení zacvaknutím zámku. Pro zvýšení bezpečnosti má zámek neodvrtatelný střed. Zatlačovací zámek se závitem a maticí funguje na principu „zamkni zatlačením – odemkni klíčem“ a tím šetří čas v rušných maloobchodních provozovnách. Zámek se otáčí jen o 45 a klíč lze vyjmout v odemčené poloze. Toto provedení zámku je vhodné pro posuvná dvířka a vitríny. Plochooválný montážní otvor.
Produktová řada: SR1887
These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.
It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.
Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.
Tato řada zámků je ideální pro posuvné skleněné dveře. K dostání provedení se stejnými klíči nebo provedení s různými klíči, různé způsoby uchycení.
Produktová řada: SR5543
Jedná se o hospodárné řešení zámků
Zámky s jazýčkem jsou navrženy tak, aby uzamkly a zajistily přístup u panelů a dveřímpomocí otočného jazýčku, který je zajištěn zasunutím do rámu nebo držáku na vnitřní straně.
Tyto zámky nabízejí sestavení bez použití nářadí pro rychlou a snadnou montáž. Lze je namontovat na dveře s běžnou tloušťkou a jsou ideální pro lehké přístupové aplikace.
Tato řada je k dispozici s výběrem typů zámků, jako například: s univerzálním klíčem, se stejnými klíči i s různými klíči.
Zámky s jazýčkem mají rukojeť ve tvaru T. Běžně se používají u technického vybavení a nábytku.
Přítlak zámku s jazýčkem umožňuje lepší utěsnění tam, kde je zapotřebí zajištění krytí podle IP/NEMA. Tlumí rovněž hluk a vibrace.
Díky variantám se zámkem i bez uzamykatelné vložky si určitě vyberete řešení pro svůj projekt.
Západky s tlačítkem lze otevřít stisknutím tlačítka a zavřít zaklapnutím dveří. Je třeba jediný montážní otvor, provedení západek umožňuje použití v celé řadě tloušťky stěny. Různé velikosti montážních otvorů, materiály a stupeň zajištění s klíčem nebo bez.
Zámky s výklopnou rukojetí jsou druhem uzávěru, které se nejčastěji používají k zavírání a otevírání dveří, krytů a přístupových panelů.
Ideální pro kovové a rozvaděčové skříně standardních velikostí. Možnost vícebodového zamykání.
Zámky s výklopnou rukojetí najdou využití v různých průmyslových odvětvích a stavebnictví, kde musí být snadný přístup k rozvodným skříním.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku