Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Guma maskovacie zátky pre vysoké teploty

 (5 sady výrobkov)


Maskovacie zátky bez príruby

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red


Skupina SR: SR1090, SR1093, SR5748, SR1034

Maskovacie vyťahovacie zátky

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue


Skupina SR: SR1057, SR1094, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028, SR1067

Maskovacie matice

Weld Nuts have a thread, and it is vital that this thread avoids getting powder coating or surface treatment on it. Our Masking Pull-Plug range is specially designed for masking non threaded or threaded through holes, and is ideally suited for the masking of Weld Nuts.

These Masking Weld Nuts feature a pull-tab that allows for quick and easy removal. The plug body has teeth that grip a thread; this ensures a positive fit that will keep the masking assembly secure. The silicone material that these Masking Weld Nuts are manufactured is chemical resistant and has elasticity to ensure a better fit for your application.

  • Material: Silicone
  • Colours: Black, Blue, Red and Yellow
  • Maximum Operating Temperature: 250C


Skupina SR: SRF0061

Uzatvorené kónické zátky

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Vďaka vypuklým stranám sú navrhnuté tak, aby bezpečne sedeli.
  • Chránia pred nečistotami, úlomkami a poškodením.
  • Opakovane použiteľné vďaka materiálu a bez vplyvu na účinnosť tesnenia.
Materiál: Silikón Farba: Šedá, Žltá, Zelená, Biela, Červená, Čierna, Ružová, Purpurová, Modrá, Priehľadná Skupina SR: SR5751

Vysokoteplotné kónické zátky

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • K dispozícii je plná zátka alebo zátka s dutým jadrom, ktorá pomáha pri stláčaní do otvorov so závitom alebo bez závitu.
  • Tieto opakovane použiteľné zátky sa dodávajú z prvotriedneho silikónového materiálu do vysokých teplôt alebo ekonomického EPDM materiálu do nízkych prevádzkových teplôt.
  • Využívajú sa v chemickom priemysle, pri obrábaní a v priemyselných zariadeniach.
Materiál: EPDM, Silikón, TPR Farba: Čierna, Prírodná, Žltá, Modrá, Zelená, Purpurová, Oranžová, Ružová, Červená Skupina SR: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072