Menü Arama

Çengelli Pullar

Stokta

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Series Code :SR1948

Seri Kodu: SR1948 ,SR2804, SR6441

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Filtre veya Arama Seçenekleri

Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın

Emperyal
Metrik
Gizle Göster Filtreler
Daha az filtre göster Daha fazla filtre göster
356 Sonuç
Ürün SKU bilgileri
Ürün kodu Fiyat aralığı Stok Durumu Flanş Yüksekliği Flanş Dış Çapı Malzeme Taban Yüksekliği İç Çap Uyumlu Vida Boyutları (Hepsi) Taban Dış Çapı Satın Al
5,3898 TL - 5,3898 TL 3805739 Stokta
2.5 mm
Nylon 6/6
8.1 mm
16,5368 TL - 16,5368 TL Teslim süresini öğrenmek için tıklayın
3.2 mm
Nylon 6/6
11.2 mm
0,9451 TL - 1,167 TL 2071 Stokta
1.0 mm
Nylon 6/6
3.1 mm
1,2526 TL - 1,5466 TL 2800 Stokta
3.2 mm
Nylon 6/6
4.2 mm
14,7198 TL - 14,7198 TL 1000 Stokta
4.5 mm
25% Glass Filled Nylon 6
6.5 mm
4,4475 TL - 4,4475 TL 79092 Stokta
1.0 mm
Nylon 6/6
3.1 mm
13,0375 TL - 13,0375 TL 6948 Stokta
8.1 mm
Nylon
16.2 mm
5,3921 TL - 5,3921 TL Teslim süresini öğrenmek için tıklayın
2.6 mm
25% Glass Filled Nylon 6
2.6 mm
2,8621 TL - 2,8621 TL 36125 Stokta
2.0 mm
18.0 mm
PA
6.0 mm
10.0 mm
13.0 mm
5,6994 TL - 5,6994 TL 320000 Stokta
2.0 mm
Nylon 6/6
5.0 mm
5,5725 TL - 5,5725 TL 9558 Stokta
1.6 mm
Nylon 6/6
5.1 mm
3,7902 TL - 3,7902 TL Teslim süresini öğrenmek için tıklayın
2.5 mm
Nylon 6/6
8.1 mm
4,896 TL - 6,3043 TL 28928 Stokta
2.0 mm
Nylon 6/6
12.1 mm
3,0504 TL - 3,3895 TL 94932 Stokta
1.6 mm
Nylon 6/6
5.1 mm
6,9709 TL - 6,9709 TL 15000 Stokta
1.7 mm
Nylon 6/6
6.6 mm
6,9709 TL - 6,9709 TL Teslim süresini öğrenmek için tıklayın
1.7 mm
Nylon 6/6
6.6 mm
4,5211 TL - 4,5211 TL 210063 Stokta
0.8 mm
25% Glass Filled Nylon 6
4.5 mm
2,3462 TL - 2,3462 TL 22230 Stokta
2.0 mm
9.0 mm
PA
6.0 mm
4.0 mm
6.0 mm
5,5725 TL - 5,5725 TL 17928 Stokta
1.6 mm
Nylon 6/6
4.4 mm
9,8202 TL - 9,8202 TL Teslim süresini öğrenmek için tıklayın
1.6 mm
40% Glass Filled PPS
5.1 mm
  • / 18
Omuzlu Pul 8.1 mm 6.5 mm Nylon 6/6

10SCM008004

Fiyat Aralığı
5,3898 TL - 5,3898 TL

Stok Seviyeleri
3805739 Stokta
Özellikler
  • Flanş Yüksekliği
    2.5 mm
  • İç Çap
    8.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulation Washer
  • GTIP Numarası
    3926909790
Omuzlu Pul 11.2 mm 9.5 mm Nylon 6/6

12SWS3155

Fiyat Aralığı
16,5368 TL - 16,5368 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Flanş Yüksekliği
    3.2 mm
  • İç Çap
    11.2 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Omuzlu Pul
  • GTIP Numarası
    3926909790
Omuzlu Pul 3.1 mm 8.0 mm Nylon 6/6

10SCM003007

Fiyat Aralığı
1,167 TL - 0,9451 TL

Stok Seviyeleri
2071 Stokta
Özellikler
  • Flanş Yüksekliği
    1.0 mm
  • İç Çap
    3.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulation Washer
  • GTIP Numarası
    3926909790
Omuzlu Pul 4.2 mm 11.1 mm Nylon 6/6

12SWS1016

Fiyat Aralığı
1,5466 TL - 1,2526 TL

Stok Seviyeleri
2800 Stokta
Özellikler
  • Flanş Yüksekliği
    3.2 mm
  • İç Çap
    4.2 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Omuzlu Pul
  • GTIP Numarası
    3926909790
Omuzlu Pul 6.5 mm 3.5 mm 25% Glass Filled Nylon 6

MNI-HT-M6-2

Fiyat Aralığı
14,7198 TL - 14,7198 TL

Stok Seviyeleri
1000 Stokta
Özellikler
  • Flanş Yüksekliği
    4.5 mm
  • İç Çap
    6.5 mm
  • Renk
    Siyah
  • Somunu Tipi
    Insulation Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-0
Omuzlu Pul 3.1 mm 3.5 mm Nylon 6/6

MNIM3-3.5

Fiyat Aralığı
4,4475 TL - 4,4475 TL

Stok Seviyeleri
79092 Stokta
Özellikler
  • Flanş Yüksekliği
    1.0 mm
  • İç Çap
    3.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulator Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Havşalı İzolasyon Pulu 16.2 mm 10.8 mm Nylon

083160200001

Fiyat Aralığı
13,0375 TL - 13,0375 TL

Stok Seviyeleri
6948 Stokta
Özellikler
  • Flanş Yüksekliği
    8.1 mm
  • İç Çap
    16.2 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Countersunk Insulation Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 2.6 mm 1.6 mm 25% Glass Filled Nylon 6

MNI-HT-M2-3

Fiyat Aralığı
5,3921 TL - 5,3921 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Flanş Yüksekliği
    2.6 mm
  • İç Çap
    2.6 mm
  • Renk
    Siyah
  • Somunu Tipi
    Insulation Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-0
Omuzlu Pul 10.0 mm 18.0 mm 8.0 mm PA

36621

Fiyat Aralığı
2,8621 TL - 2,8621 TL

Stok Seviyeleri
36125 Stokta
Özellikler
  • Taban Yüksekliği
    6.0 mm
  • Taban Dış Çapı
    13.0 mm
  • Flanş Yüksekliği
    2.0 mm
  • Flanş Dış Çapı
    18.0 mm
  • İç Çap
    10.0 mm
Omuzlu Pul 5.0 mm 4.9 mm Nylon 6/6

1080200000VR

Fiyat Aralığı
5,6994 TL - 5,6994 TL

Stok Seviyeleri
320000 Stokta
Özellikler
  • Flanş Yüksekliği
    2.0 mm
  • İç Çap
    5.0 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Bushing Washer
  • GTIP Numarası
    3926909790
Omuzlu Pul 5.1 mm 1.6 mm Nylon 6/6

MNI-10-4

Fiyat Aralığı
5,5725 TL - 5,5725 TL

Stok Seviyeleri
9558 Stokta
Özellikler
  • Flanş Yüksekliği
    1.6 mm
  • İç Çap
    5.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulator Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 8.1 mm 12.5 mm Nylon 6/6

1092330000VR

Fiyat Aralığı
3,7902 TL - 3,7902 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Flanş Yüksekliği
    2.5 mm
  • İç Çap
    8.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Bushing Washer
  • GTIP Numarası
    3926909790
Omuzlu Pul 12.1 mm 6.0 mm Nylon 6/6

1095760000VR

Fiyat Aralığı
6,3043 TL - 4,896 TL

Stok Seviyeleri
28928 Stokta
Özellikler
  • Flanş Yüksekliği
    2.0 mm
  • İç Çap
    12.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Bushing Washer
  • GTIP Numarası
    3926909790
Omuzlu Pul 5.1 mm 2.4 mm Nylon 6/6

MNI-10-6

Fiyat Aralığı
3,3895 TL - 3,0504 TL

Stok Seviyeleri
94932 Stokta
Özellikler
  • Flanş Yüksekliği
    1.6 mm
  • İç Çap
    5.1 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulator Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 6.6 mm 12.7 mm Nylon 6/6

MNI1/4-32

Fiyat Aralığı
6,9709 TL - 6,9709 TL

Stok Seviyeleri
15000 Stokta
Özellikler
  • Flanş Yüksekliği
    1.7 mm
  • İç Çap
    6.6 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulator Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 6.6 mm 1.6 mm Nylon 6/6

MNI1/4-4

Fiyat Aralığı
6,9709 TL - 6,9709 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Flanş Yüksekliği
    1.7 mm
  • İç Çap
    6.6 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulation Sleeve
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 4.5 mm 3.2 mm 25% Glass Filled Nylon 6

MNI-HT-M4-2

Fiyat Aralığı
4,5211 TL - 4,5211 TL

Stok Seviyeleri
210063 Stokta
Özellikler
  • Flanş Yüksekliği
    0.8 mm
  • İç Çap
    4.5 mm
  • Renk
    Siyah
  • Somunu Tipi
    Insulation Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-0
Omuzlu Pul 4.0 mm 9.0 mm 8.0 mm PA

32770

Fiyat Aralığı
2,3462 TL - 2,3462 TL

Stok Seviyeleri
22230 Stokta
Özellikler
  • Taban Yüksekliği
    6.0 mm
  • Taban Dış Çapı
    6.0 mm
  • Flanş Yüksekliği
    2.0 mm
  • Flanş Dış Çapı
    9.0 mm
  • İç Çap
    4.0 mm
Omuzlu Pul 4.4 mm 4.7 mm Nylon 6/6

MNI-8-12

Fiyat Aralığı
5,5725 TL - 5,5725 TL

Stok Seviyeleri
17928 Stokta
Özellikler
  • Flanş Yüksekliği
    1.6 mm
  • İç Çap
    4.4 mm
  • Renk
    Doğal renk
  • Somunu Tipi
    Insulator Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-2
Omuzlu Pul 5.1 mm 2.4 mm 40% Glass Filled PPS

MNI-HT-10-6

Fiyat Aralığı
9,8202 TL - 9,8202 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Flanş Yüksekliği
    1.6 mm
  • İç Çap
    5.1 mm
  • Renk
    Siyah
  • Somunu Tipi
    Insulation Washer
  • Malzeme Tutuşabilirlik Standardı
    UL94 V-0