Menü Arama

Şunun için 102 ürün çeşidi bulduk: Hareket Kontrolü

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Hareket Kontrolü


Gazlı Yaylar - Ayarlanabilir Güç

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Seri Kodu: SR5487

Gazlı Yaylar - Sabit Güç

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black


Series Code :SR6482

Seri Kodu: SR6482

Gazlı Yaylı Uç Bağlantı ve Yataklar - Yassı Montaj Ayağı

These Gas Springs mounting brackets secure the spring to the object or structure it supports and help distribute the load equally. The brackets combine compact design with strength, delivering a large force range capacity that may be utilised for heavy load applications. They are durable and resistant to wear and tear.

The components pass at least 72 hours of salt spray testing under ASTM B117 and are made of carbon steel with zinc. They are easy to install and remove, with either ball pins or threaded pins to fit a variety of end fittings. Used in various applications such as automotive, furniture, medical equipment, and industrial machinery.

  • Material: Steel


Series Code :SR6480

Seri Kodu: SR6480

Kap Mıknatısları

Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.

Kapalı Doğrusal Bilyeli Burçlar

Doğrusal Bilyeli Burçlar doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlayarak doğru konumlandırma ve hareket kontrolü için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur.

Bu ürün grubu üç türden oluşur.

  • Kapalı Doğrusal Bilyeli Burçlar: Bunlar sertleştirilmiş şaftlarda kullanılır. Aşınma, korozyon ve darbeye son derece dirençlidir. Sağlam tasarımı sayesinde burçlar, performans veya ömürden ödün vermeden büyük yüklere, yüksek hızlara ve aşırı çalışma şartlarına dayanabilir.
  • Paslanmaz Bilyeli Burçlar: Bu burçlar korozyona dayanıklı sertleştirilmiş şaftlarda kullanılır. Ayarlanabilir, çift kompliman ve uzun biçimli yapılandırmalarda kullanılır. Korozyona olağanüstü dirençli bu burçlar dayanıklı ve sağlamdır.
  • Uzun Doğrusal Burçlar: Bunlar sertleştirilmiş şaftlarda kullanılır. Uzun hareket aralıklarında doğrusal hareket gerektiren uygulamalar için tasarlandığından maksimum performans ve güvenilirlik sağlar.

Pürüzsüz ve hassas doğrusal hareket oluşturan tasarım, düşük sürtünme hareketiyle aşınma ve yıpranmayı en aza indirir. -20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomotiv ekipmanları, zımba presleri ve baskı makineleri gibi uygulamalarda kullanım için idealdir.

  • Doğrusal hareket sistemlerinde kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlamak için tasarlanmıştır.
  • -20C ila +80C arasında sıcaklıklara dayanıklıdır.
  • Otomotiv ekipmanları, zımba presleri ve baskı makineleri gibi uygulamalarda kullanım için idealdir.
Malzeme: Stainless Steel, Steel Seri Kodu: SRL1713, SRL1709, SRL1712, SRL1706

Kare Somunlar

Bu vida açma milleri grubunda çeşitli ihtiyaçlarınıza uygun birçok farklı Kare Somun mevcuttur: Tespit delikli Kare Bronz Somunlar, Kare Pirinç Somunlar, Kare Çelik Somunlar, Tespit delikli Kare Çelik Somunlar.

  • Tespit delikli Kare Bronz Somunlar, güvenli ve sağlam bağlantı gerektiğinde kullanılır. İstikrar ve güç sağladığından orta hizmet tipi uygulamalar için uygundur. Kapak başlı vidalara uygun boydan boya delikler içerir.
  • Kare Pirinç Somunlar, oldukça hafif hizmet tipi yükler gerektiğinde kullanılır. Sağlamdır, korozyon, nem ve diğer unsurlara dirençlidir.
  • Kare Çelik Somunlar düşük dönüş hızları, manuel kontrol, kelepçeleme ve kilitleme gerektiren uygulamalarda kullanılır.
  • Delikli Kare Çelik Somunlar düşük dönüş hızları, manuel kontrol ve kilitleme gerektiren uygulamalarda kullanılır. Kapak başlı vidalara uygun boydan boya delikler içerir.

Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli kare somunlar mevcuttur.

Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.Bu gruptaki ürünler: Tespit delikli Kare Bronz Somunlar, Kare Pirinç Somunlar, Kare Çelik Somunlar, Tespit delikli Kare Çelik Somunlar.
  • Otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
  • Hem standart sağ el dişli hem sol el dişli kare somunlar mevcuttur.
Malzeme: Steel, Bronz, Brass Seri Kodu: SRL1336, SRL1337, SRL1334, SRL1335

Kilitlemeli Gazlı Yaylar

Our range of Locking Gas Springs include Security (Safety) Locking Gas Struts, and Blocklift Locking Gas Struts. These springs are ideal for applications where the motion control adjustments require comfort and security, even when locked in position. They are commonly used in the medical field, laboratories, the automotive industry, as well as for furniture and industrial equipment when opening, closing, tilting or damping.

Security springs feature a shroud. They eliminate the need for separate safety rods in critical lift-assist operations. When extended fully, they positively lock – this protects the operator from risk of injury in the event of overload or misuse. The shroud should be actively pressed in order to release the lock and ensure safe operation. They provide a self-contained, maintenance-free offering and are supplied in pairs. The rod is manufactured from steel and the fittings are made from polyamide and steel.

Blocklift springs perform just like conventional gas struts, but they also include a special internal locking valve, which allows it to be locked in any position. This locking mechanism only allows the strut to move whilst the release pin, located on the end of the piston rod, is depressed. Typical applications for Blocklift include; height and angle adjustment of seats on aircraft, buses, trains and other specialist transport. They also provide controlled adjustment for hospital beds, physiotherapy tables and for wheelchairs, plus height risers on desks. Available in Carbon and Stainless Steel. Offers single-handed operation.

  • Safe and easy to use
  • Maintenance free
  • Self-contained unit.

Kompakt Doğrusal Bilyeli Burçlar

Kompakt Doğrusal Bilyeli Burçlar, dar alan uygulamalarında pürüzsüz ve doğru doğrusal hareket için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Kompakt tasarım, sorunlu olabilecek dar ortamlarda alanın verimli kullanılmasını mümkün kılar. Ayrıca, kullanılabilir alanı en yüksek seviyeye çıkararak dar alanlarda azami performans sağlar.

Bastırıp oturtularak kolayca takılır, düşük sürtünme sayesinde aşınmayı azaltır ve ürün ömrünü uzatır, yüksek yük kapasitesi sunar. Yağlara dayanıklıdır, yuvası korozyona dirençlidir.

-20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomasyon sistemleri, CNC makineleri ve imalat süreçleri için idealdir.

  • Kompakt tasarım, sorunlu olabilecek dar ortamlarda alanın verimli kullanılmasını mümkün kılar.
  • -20C ila +80C arasında sıcaklıklara dayanıklıdır.
  • Otomasyon sistemleri, CNC makineleri ve imalat süreçleri için idealdir.
  • Kullanılabilir alanı en yüksek seviyeye çıkararak dar alanlarda azami performans sağlar.
Malzeme: Iron Seri Kodu: SRL1715

Körükler

Bu Körükler esneklik, sızdırmazlık ve koruma gerektiren uygulamalarda kullanılır. Bağlantılarla kullanılır, çift bağlantılar için de mevcuttur. Harekete ve basınç değişimine karşılık olarak genişlemek veya daralmak üzere tasarlanmıştır.

Termal genleşme, titreşim, yanlış hizalama ve bağlı parçalarda stres veya hasar oluşturabilecek diğer değişkenleri dikkate alabilir. Uygulamayı kir, toz, nem ve diğer kirleticilere karşı koruyarak uzun ömürlü kullanımı garanti eder. Yağ ile doldurularak sürtünme yataklarına uzun süreli yağlama sağlayabilir.

Her iki ucunda iki kablo bağı (dahil değildir) ile bağlanmalıdır. Otomotiv, HVAC (Isıtma, Soğutma ve Havalandırma), endüstriyel ve imalat sektörlerinde yaygın olarak kullanılır.

  • Harekete ve basınç değişimine karşılık olarak genişler veya daralır.
  • Her iki ucunda iki kablo bağı ile bağlanmalıdır.
  • Otomotiv, HVAC (Isıtma, Soğutma ve Havalandırma), endüstriyel ve imalat sektörlerinde kullanılır.
Malzeme: PVC, Rubber Seri Kodu: SRR3692, SRR3691

Mini Doğrusal Kızaklar

Mini Doğrusal Kızaklar, hareketli yükleri yönlendirip desteklemek için kullanılır. Küçük sistemlerde pürüzsüz ve kesin doğrusal hareket sağlar. Taban kızağı, kayar blok ve bir dizi yuvarlanan parçadan oluşur. Taban kızağı, makine şasisine bağlanmıştır ve kayar blok kızak boyunca kayar. Yuvarlanan bileşenler genellikle bilyeli yataklardan oluşup ağırlığı taşır ve kayar blok ile taban kızağı arasındaki sürtünmeyi azaltır.

Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir. Bu hassas bir sistem olduğundan doğru şekilde hazırlanmış yüzeylere monte edilmelidir.

Taşıyıcılar geçici bloklara monte edilmiştir. Montaj için, taşıyıcıyı kızağa getirip bloktan kaldırın ve kızağa monte edin. Çoğu zaman normal doğrusal kızaklardan daha küçük ve hafif olduklarından bilimsel uygulamalar, tıbbi ekipman veya yarı iletken imalatı gibi sınırlı alan ve ağırlık gerektiren uygulamalar için mükemmeldir.

  • Normal doğrusal kızaklardan daha küçük ve hafif olduklarından sınırlı alan ve ağırlık gerektiren uygulamalar için mükemmeldir.
  • Doğru şekilde hazırlanmış yüzeylere monte edilmelidir.
  • Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir.
Malzeme: Stainless Steel Seri Kodu: SRL1012, SRL1010

Mini Kızak Taşıyıcılar

Mini kızak taşıyıcılar, küçük ölçekli uygulamalarda doğrusal hareket oluşturmak için kompakt ve çok yönlü bir çözümdür. Küçük boyutlarıyla dar alanlarda doğru konumlandırma ve pürüzsüz hareket gerektiren uygulamalar için mükemmeldir. Paslanmaz çelikten mamul olduğu için korozyon direnci gerektiren uygulamalar için de idealdir.

Kızağın 45 temaslı gotik kemer tasarımı sayesinde tüm yönlere aynı yük kabiliyeti garanti edilir. Pürüzsüz hareket eden kızaklar, düşük sürtünme katsayısı ve koparma kuvveti sunar. Büyük yükleri kaldırabilir, korozyona dayanıklıdır, aşınma ve yıpranmaya dirençlidir.

Taşıyıcılar plastik geçici kızakla temin edilir. Geçici kızak, gerçek kızağın ucuna yerleştirilip bir kızaktan diğerine kaydırarak monte edilir. -40C ile +80C sıcaklığa dayanıklıdır. Tıbbi cihazlar, ilaçlar, küçük otomasyon sistemleri ve optik ekipmanlar gibi farklı uygulamalarda kullanılır.

  • Pürüzsüz hareket eder, düşük sürtünme katsayısı ve koparma kuvveti sunar.
  • Kızağın 45 temaslı gotik kemer tasarımı sayesinde tüm yönlere aynı yük kabiliyeti garanti edilir.
  • -40C ile +80C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel Seri Kodu: SRL1012C, SRL1010

Neodimiyum Mıknatıslar

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Seri Kodu: SR2332, SR2335

Paslanmaz AISI 303/316 Şaftlar

Paslanmaz AISI 303/316 Şaftlar, yüksek ve çok yüksek korozyon direnci, sağlamlık ve dayanıklılık gerektiren endüstrilerde kullanılır. Böylece, şaftların aşırı nem, kimyasallar ve yüksek sıcaklık ile korozyona sebep olan maddeler gibi zorlu koşullara dirençli olması, yapısal bütünlüğü bozmadan mükemmel kaynaklanabilmesi sağlanır. Sonuç olarak, bu şaftlar daha uzun ömürlü olup daha az bakım gerektirdiğinden arıza sürelerini ve toplam işletme maliyetlerini düşürür.

Seramik rulmanlar, bilyeli burçlu doğrusal rulmanlar yerine kullanılmalıdır. Ağır yük, yüksek hız ve aşındırıcı ortam içeren uygulamalar için uygundur.

Röntgen, kağıt işleme, donanım ve gıda işleme ekipmanlarında kullanılır.

  • Aşırı nem ve kimyasallar ile korozyona sebep olan maddelere dirençlidir.
  • Seramik rulmanlar, bilyeli burçlu doğrusal rulmanlar yerine kullanılmalıdır.
  • Röntgen ve gıda işleme ekipmanlarında kullanılır.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: , SRL177460, SRL177450, SRL177440, SRL177430, SRL177425, SRL177420, SRL177416, SRL177412, SRL177410, SRL177408, SRL177406, SRL177360, SRL177350, SRL177340, SRL177330, SRL177325, SRL177320, SRL177316, SRL177312, SRL177310, SRL177308, SRL177306

Paslanmaz C-Klipsler

C biçimli Paslanmaz C-Klipsler; rulmanları, dişlileri ve diğer parçaları şaftlara ve deliklere geçirmek ve güvenli bir şekilde tutturmak için kullanılır.

Korozyona dayanıklı, uzun ömürlü ve sağlam yapısı sayesinde zorlu koşullarda ve nem ya da kimyasallar içeren alanlarda kullanım için idealdir.

Kolayca takılıp çıkarılarak kurulum ve bakımı daha kolay ve verimli hale getirir. Otomotiv, endüstriyel ve elektronik sektörlerinde yaygın olarak kullanılır. Otomotiv, endüstriyel ve elektronik sektörlerinde yaygın olarak kullanılır.

  • Rulmanları, dişlileri ve diğer parçaları şaftlara ve deliklere geçirir ve tutturur.
  • Zorlu koşullarda ve nem ya da kimyasallar içeren alanlarda kullanım için idealdir.
  • Otomotiv, endüstriyel ve elektronik sektörlerinde kullanılır.
Malzeme: 303 Stainless Steel Seri Kodu: SRR3447

Pimli Clevis Bağlantısı

Clevis Bağlantıları, eşleşen parçaların çatallar arasına yerleştirilip çatal pimlerle yerine tespit edildiği kaplinlerdir. İki çubuk veya şaft arasında U-Biçimli bağlantı işlevi görerek çekiş ve doğrusal itiş hareketleri sağlar.

Çatal pim, bağlantı pimi ve pulla yerinde tutturularak gevşeyip düşmesi önlenir. Böylece ağır yük ve stres altında bağlantının dengesini ve bütünlüğünü korur. Gerektiğinde, bağlantı pimi çekilerek bağlantı parçası bakım için sökülebilir. Böylece, parça incelenip, yağlanıp veya değiştirilip bağlantının daima performans göstermesi ve uzun ömürlü olması sağlanır.

Standart diş kullanılarak kolayca takılıp ayarlanır. Genellikle hava tüplerinin ucunda kaplin olarak veya gerdirme aletinin ya da tel halatın her iki ucunda gerdirme amacıyla kullanılır Otomotiv, inşaat ve imalat gibi diğer farklı sektörlerde ve uygulamalarda da kullanılır.

  • İki çubuk veya şaft arasında U-Biçimli bağlantı işlevi görerek çekiş ve doğrusal itiş hareketleri sağlar.
  • Bağlantı pimi ve pulla yerinde tutturularak gevşeyip düşmesi önlenir.
  • Hava tüplerinin ucunda kaplin olarak veya gerdirme aletinin ya da tel halatın her iki ucunda gerdirme amacıyla kullanılır.
Malzeme: 303 Stainless Steel, Steel Seri Kodu: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Plastik C-Klipsler

Plastik C-Klipsler, oluk ve deliklere oturarak şaftları ve diğer silindirik parçaları, Clevis bağlantılarını ve çatal pimleri emniyetli ve güvenli bir şekilde tutar.

Uzun ömürlü ve sağlamdır, korozyona ve aşınmaya dayanıklıdır. Hafif olmasının yanı sıra daha az ağırlık gerektiren uygulamalar için mükemmeldir.

Basitçe takılıp çıkarılarak kurulum ve bakım işlemlerinde kolaylık ve verimlilik sağlar. Otomotiv, endüstriyel ve elektronik gibi çeşitli uygulamalarda kullanılır.

  • Kanallara ve deliklere oturarak şaftları emniyetli ve güvenli şekilde tutar.
  • Uzun ömürlü ve sağlamdır, korozyona ve aşınmaya dayanıklıdır.
  • Otomotiv, endüstriyel ve elektronik uygulamalarında kullanılır.
Malzeme: POM Renk: Black Seri Kodu: SRR3446

Quadro Taşıyıcılar

Quadro Taşıyıcılar kapalıdır ve kendinden hizalanan doğrusal bilyeli yatak, iki adet entegre conta ve bir yağlama deliği içerir. Ağır yük uygulamalarında hem doğru hem de etkili doğrusal hareket sağlar.

İç kısmında, dengeyi ve yük taşıma kapasitesini artıran dört adet doğrusal bilyeli burç bulunur. Yükü taşıyıcıda eşit şekilde dağıtarak asgari sapma ve azami sertlik sağlar. Böylece titreşim riskini azaltır ve yüksek hızlı uygulamalarda bile güvenilir performans sunar.

20C ile +80C sıcaklığa dayanıklıdır ancak bilye tutucular, uç plakaları ve contalar değiştirildiğinde +120C sıcaklığa dayanabilir. Yiyecek paketleme ve baskı makineleri, bilgisayarlar veya alet taşlama gibi uygulamalarda kullanılır.

  • Ağır yük uygulamalarında hem doğru hem de etkili doğrusal hareket kazanın.
  • İç kısmında, dengeyi ve yük taşıma kapasitesini artıran dört adet doğrusal bilyeli burç bulunur.
  • -20C ile +80C arasında sıcaklığa dayanıklıdır.
Malzeme: Alüminyum Seri Kodu: SRL1759, SRL1758

Sertleştirilmiş Paslanmaz Şaftlar

Sertleştirilmiş Paslanmaz Şaftlar olağanüstü sağlamlık, dayanıklılık ve güvenilirlik sunar. Doğrusal rulmanlar, zorlu koşullarda yapısal bütünlüğü koruyarak korozyona, aşınmaya, neme ve kimyasallara direnç gerektiren uygulamalar için idealdir.

Bu şaftlar uzun ömürlü olup çok az bakım gerektirdiğinden arıza sürelerini toplam işletme giderlerini düşürür. Doğrusal bilyeli burçlarla birlikte kullanıldığında pürüzsüz ve hassas doğrusal hareket sağlar. Gıda işleme ekipmanları, otomotive sistemleri ve tıbbi cihazlar uygulamalarında kullanılır.

  • Zorlu koşullarda korozyona, aşınmaya, neme ve kimyasallara direnç gerektiren uygulamalar için idealdir.
  • Doğrusal bilyeli burçlarla birlikte kullanıldığında pürüzsüz ve hassas doğrusal hareket sağlar.
  • Gıda işleme ekipmanları, otomotive sistemleri ve tıbbi cihazlar gibi uygulamalarda kullanılır.
Malzeme: Stainless Steel Seri Kodu: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Sertleştirilmiş Çelik Şaftlar

Sertleştirilmiş Çelik Şaftlar, çeşitli mekanik uygulamalarda kullanılan dayanıklı ve güvenilir bileşenlerdir. Her türlü doğrusal burçlarla kullanılır. Mükemmel boyut hassaslık, düzgünlük ve eş merkezliliği bir araya getirerek yüksek hızlı uygulamalarda aşınmayı azaltır.

Özel bir sertleştirme sürecinden geçen yüksek kaliteli çelikten mamul olan bu şaftlar, ürünün sağlamlığını ve ömrünü, ayrıca aşınma ve korozyona direncini artırır. Doğrusal bilyeli burçlarla birlikte kullanıldığında pürüzsüz ve hassas dönme hareketi sağlar.

Kullanılan malzemesi sayesinde endüstriyel makineler, otomotiv sistemleri ve tıbbi cihazlar gibi ağır hizmet performansı gerektiren uygulamalar için uygundur.

  • Mükemmel boyut hassaslık, düzgünlük ve eş merkezliliği bir araya getirerek yüksek hızlı uygulamalarda aşınmayı azaltır.
  • Endüstriyel makineler, otomotive sistemleri ve tıbbi cihazlar gibi uygulamalarda kullanılır.
  • Şaftlar, özel bir sertleştirme sürecinden geçen yüksek kaliteli çelikten mamuldür.
Malzeme: Steel Seri Kodu: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Sertleştirilmiş İçi Boş Şaftlar

Sertleştirilmiş İçi Boş Şaftlar, çeşitli mekanik uygulamalarda kullanılan dayanıklı ve güvenilir bileşenlerdir. Ağırlığın düşürülmesi ancak yapısal bütünlüğün korunması gerektiğinde doğrusal burçlarla birlikte kullanılır. Ağırlığın düşürülmesi daha fazla verim, daha az enerji kullanımı ve daha yüksek hareket kabiliyeti sağlar.

Tasarımı sayesinde sıvılar, gazlar ve elektrik telleri, merkezinden geçebilir. Doğrusal bilyeli burçlarla birlikte kullanıldığında pürüzsüz ve doğru dönme hareketi sağlar.

Yüksek sağlamlık ve dayanıklılık gerektiren uygulamaların yanı sıra endüstriyel makineler, otomotive sistemleri ve tıbbi cihazlar gibi ağırlığın düşürülmesinin önemli olduğu durumlarda kullanılır.

  • Endüstriyel makineler, otomotive sistemleri ve tıbbi cihazlar gibi uygulamalarda kullanılır.
  • Ağırlığın düşürülmesi daha fazla verim, daha az enerji kullanımı ve daha yüksek hareket kabiliyeti sağlar.
  • Tasarımı sayesinde sıvılar, gazlar ve elektrik telleri, merkezinden geçebilir.
Malzeme: Steel Seri Kodu: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Shaft Collar One Piece Semi-Split

Shaft Collar One Piece Solid

Silindirik Bronz Somunlar

Silindirik Bronz Somunlar, vida açma millerimizle kullanılarak döner hareketi doğrusal harekete dönüştürür. Somun, vidaya dişle oturur ve döndükçe vida boyunca geçerek akıcı ve doğrusal bir hareket sağlar.

Düşük ile orta dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir. Korozyon direnci çelikten daha iyi olan ancak daha az mukavemetli ve ısıya karşı daha dayanıksız bronz malzemeden mamuldür.

Otomotiv, uzay ve inşaat sektörlerinde vida açma millerini yerine oturtmak için kullanılır. Hem standart sağ el dişli hem sol el dişli silindirik bronz somunlar mevcuttur.

  • Hem standart sağ el dişli hem sol el dişli silindirik bronz somunlar mevcuttur.
  • Düşük ile orta dönüş hareketiyle manuel ve motorize uygulamalarda idealdir.
  • Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir.
Malzeme: Bronz Seri Kodu: SRL1330

Silindirik Naylon Somunlar

Cylindrical Nylon Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded on to the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. The internal threads of the nuts match those of the screws, guaranteeing exceptional durability.

Made from nylon, these nuts are lightweight, non-corrosive, and non-conductive. They provide excellent resistance to chemicals, moisture and temperature fluctuations.

  • Commonly used in the automotive, electrical and construction industries, to secure lead screws in place.
  • Can be used without lubrication, but this reduces service life.
  • Available as standard right-hand thread cylindrical nylon nuts.
Malzeme: Nylon 6/6 Seri Kodu: SRL1343

Silindirik Çelik Somunlar

Silindirik Çelik Somunlar, yaygın olarak vida açma millerimizle kullanılarak döner hareketi doğrusal harekete dönüştürür. Somun, vidaya dişle oturur ve döndükçe vida boyunca geçerek akıcı ve doğrusal bir hareket sağlar.

Düşük dönüş hızları, manuel kontrol ve kelepçeleme fonksiyonları için kullanılır. Motorize hareketler için uygun değildir. Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir.

Otomotiv, uzay ve inşaat sektörlerinde vida açma millerini yerine oturtmak için kullanılır. Hem standart sağ el dişli hem sol el dişli silindirik çelik somunlar mevcuttur.

  • Somun, vidaya dişle oturur ve döndükçe vida boyunca geçer.
  • Otomotiv, uzay ve inşaat sektörlerinde kullanılır
  • Hem standart sağ el dişli hem sol el dişli silindirik çelik somunlar mevcuttur.
Malzeme: Steel Seri Kodu: SRL1339

  • / 5