Menu Hľadať

Našli sme 71 typov produktov pre Príslušenstvo k doskám plošných spojov

Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Príslušenstvo k doskám plošných spojov


Rýchlonasadzovacie koncovky pre dosky plošných spojov

Easily mounted and soldered to the PCB these Quick Fit Terminals help increase PCB retention strength by keeping the terminal perpendicular, whilst maintaining the position for wave soldering.Manufactured in Steel or Brass with a Tin plate finish.

Samoistiaca dutá rozpierka

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Skupina SR: SR2765

Samolepiace podpierky PCB

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Skupina SR: SR2712

Skrutkovacia a zamykacia rozpera - samoistiaca

These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.

Skrutkovacia rozpierka

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Skupina SR: SR2787

Skrutkovacie priechodky

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Skupina SR: SR2762

Súpravy filtrov pre ventilátory

Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.

Skupina SR: SRRCP

Tesnenia ventilátorov

Fan Gaskets protect DC and AC fans suitable for industrial and computing applications by providing a seal between the fan and the mounting bracket.

Tranzistorové izolátory

These transistor insulators mount the transistor to the heat sink and keep the mounting screw separated from the transistor and heat sink.

Tranzistorové izolátory - podložky

These insulator pads offer low resistance to heat transfer while providing electrical insulation between power device and metal parts. They are non-toxic and resists damage from cleaning solvents.

Uzemňovacie koncové prvky ventilátora

Fan grounding terminals eliminate static electricity that is created when air passes though the metallic filter, thus enabling and reducing the risk of electrostatic discharges. It is recommended to use four grounding fingers per assembly.

Vertikálne vodiace lišty ku kartám

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Skupina SR: SRVMCGN

Zacvakávacia rozpera

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Skupina SR: SR6431

Zacvakávacia rozpierka

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Zasúvacie rozpierky PCB

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

Zatláčacie rozpierky

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Závitorezné podpierky PCB

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Šesťhranné Dištančné stĺpiky so závitom - Peek

PEEK šesťhranné distančné prvky sú presné komponenty, ktoré zabezpečujú bezpečné pripojenie a presné zarovnanie v elektrických a mechanických systémoch. Poskytujú vnútorné závity pre spoľahlivú podporu v náročných podmienkach.

PEEK (polyéter éter ketón) má odolnosť voči ohňu, rozmerovú stálosť a chemickú a tepelnú odolnosť (až do 260C). Má tiež vysoký pomer pevnosti k hmotnosti a minimálne odplyňovanie, čo zabezpečuje konzistentný výkon v citlivých aplikáciách.

Tieto distančné prvky sú vhodné pre elektrické aplikácie v letectve, telekomunikáciách a priemysle výroby polovodičov. Ideálne na použitie v konektoroch, obvodových doskách a pre zariadenia vystavené náročným podmienkam. Materiál: PEEK Farba: Béžová Norma pre horľavosť materiálu: UL94 V-0Skupina SR: SRP0503

Šesťhranné dištančné stĺpiky so závitom

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Šesťhranné izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Šesťhranné rozpierky bez závitu

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Skupina SR: SR2791

  • z/zo 3