Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Materiaal: Staal, RVS, Koolstofstaal Kleur: , Zilver Serie:
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Aantal posities | Gesloten lengte | Uitgestrekte lengte | Maximaal draagvermogen | Schroefgatdiameter | Type | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 3,8513 - € 4,2792 | 25 Op voorraad |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Omkeerbaar
|
||
| € 8,4195 - € 9,355 | Vraag de levertijd aan hier |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Omkeerbaar
|
||
| € 14,7528 - € 30,9808 | Vraag de levertijd aan hier |
6
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
||
| € 14,7528 - € 30,9808 | 6 Op voorraad |
10
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
||
| € 14,7528 - € 30,9808 | 191 Op voorraad |
5
|
5.551 in
141.0 mm
|
|
|
|
Basic
|
||
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan