Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Permanent Kunststof

 (2 productgroepen)


Doorzichtige sluitzegel

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Kleur: Transparant Serie:

Sluitringen - Kunststof

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Wordt gebruikt om bevestigingen te isoleren tegen elektriciteit en vocht.
  • Bestand tegen corrosie, schuren en de meeste chemicaliën.
  • Zorgt voor een veilige en stabiele verbinding en vermindert risico's.
Materiaal: PA, Nylon, PEEK, PP, PC, POM, PVDF Kleur: Naturel, Zwart, Bruin Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: