V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(223 sady výrobkov)
Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.
Skupina SR: SR6486
Bezpečnostné plomby poskytujú plastovým nádobám plombu, ktorá je odolná voči neoprávnenej manipulácii, a poskytujú ochranu pred krádežou a kontamináciou. Ideálne na použitie na skladovacích a nákupných kontajneroch. K dispozícii sú rôzne typy vrátane káblového zámku a tesnenia EZE.
Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
Skupina SR: SR1985
PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Dodáva sa v kotúčoch s dĺžkou 20 metrov.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Materiál: PVC Farba: Čierna, Biela, Šedá Skupina SR:
Junction box clips to be used with a compatible range of Junction boxes.
This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.
Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.
They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.
Užitočná dvojcestná spojovacia svorka, ktorá má vstupné body pre dve trubice. K dispozícii je nerezová oceľ alebo hliník. Kompatibilné na použitie s viacerými veľkosťami otvorov.Obsahuje vstupné body pre dve kruhové konštrukčné rúrky.K dispozícii je sivá alebo čierna farba.Podpora viacerých veľkostí otvorov.K dispozícii sú dva materiály: hliník a oceľ. Materiál: Nehrdzavejúca oceľ, Hliník Farba: Prírodná, Čierna Skupina SR:
Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.
Skupina SR: SR6485
These rubber stops have rectangular double female or double male options. They are made from black zinc plated steel and rubber.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Skupina SR: SR1734
Hliníková štvorcová konštrukčná rámová rúrka je k dispozícii v sivej alebo čiernej farbe. Vhodné na použitie s rôznymi veľkosťami otvorov.Vyrobené na rám a podporu štvorcových hliníkových konštrukčných rúrok.K dispozícii je sivá alebo čierna farba.Podpora viacerých veľkostí otvorov. Materiál: Hliník Farba: Čierna, Šedá Skupina SR:
Hadicové spony sú určené na upevnenie hadíc k armatúram a iným spojkám. Ak chcete znížiť deformáciu hadice pri upínaní pružnej gumovej hadice, použite radšej lisovanú pásku s valcovanými okrajmi ako perforovanú. Pásik sa oddeľuje od puzdra hadice, čo umožňuje inštaláciu a demontáž bez odpojenia hadice alebo trubice. Používajú sa v rôznych oblastiach vrátane automobilového priemyslu, inštalatérstva a HVAC.
Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.
Skupina SR: SRG0005
Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.
These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.
The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
Glides with adjustable, smooth base.
Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Skupina SR: SR5621 ,SR5630
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku