Menu Hľadať

Našli sme 57 typov produktov pre Nastaviteľné nožičky, kolieska a klzáky

Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nastaviteľné nožičky, kolieska a klzáky


Nožička s čapom

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

Nožičky s nitom

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Skupina SR: SR5796 ,SR5803, SR5806

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769 ,SR1547

Paletový podstavec

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Podložky - guľovité sedlo

Tieto podložky s guľovitým sedlami majú povrch, ktorý je mierne konvexný alebo konkávny. Používajú sa s maticami alebo skrutkami na kompenzáciu vychýlenia medzi lícovanými povrchmi, udržiavanie bezpečného spojenia a zabránenie poškodeniu upevňovacích prvkov alebo komponentov, ktoré zaisťujú.

Rozkladajú zaťaženie a zabezpečujú rovnomerné rozloženie tlaku medzi upevňovací prvok a povrch. Keďže reagujú na nedokonalosti povrchu, zabraňujú koncentrácii napätia, čím znižujú pravdepodobnosť poškodenia alebo zlyhania a zaisťujú celkovú stabilitu a spoľahlivosť zostavy.

Zlepšená nosnosť týchto podložiek je vhodná pre aplikácie s veľkým zaťažením alebo dynamickým namáhaním, zostave ponúkajú väčšiu pevnosť a dlhú životnosť. V dôsledku toho sa často používajú v strojárstve, konštrukčných zostavách a automobilových aplikáciách.

  • Používajú sa s maticami alebo skrutkami na kompenzáciu vychýlenia medzi lícovanými povrchmi.
  • Zabraňujú sústredeniu namáhania, znižujú pravdepodobnosť poškodenia alebo zlyhania.
  • Používajú sa v strojárstve, konštrukčných zostavách a automobilových aplikáciách.
Materiál: Oceľ Skupina SR: SR25100

Pojazdové kolieska

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Skupina SR: SR5629 ,SR5646, SR5767

Polohovacie nožičky – hygienické

Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.

Skupina SR: SR5699

Presné nastavovače

Tieto presné nastavovače poskytujú možnosti jemného doladenia, umožňujú presné umiestnenie, zarovnanie alebo kalibráciu objektu.

Sú určené pre aplikácie s obmedzeným priestorom, možno ich ľahko upraviť na zaistenie maximálneho výkonu a požadovaných výsledkov.

Poskytujú stabilitu a opakovateľnosť pohybu. Po nastavení si zachovávajú svoju polohu a zaručujú stabilitu počas prevádzky. To je obzvlášť dôležité, keď vibrácie, vonkajšie tlaky alebo zmeny teploty môžu ovplyvniť umiestnenie. Bežné sa používajú v elektronike, robotike, obrábacích strojoch a zdravotníckych prístrojoch.

  • Určené pre aplikácie s obmedzeným priestorom.
  • Poskytujú stabilitu a opakovateľnosť pohybu.
  • Používajú sa v elektronike, robotike, obrábacích strojoch a zdravotníckych prístrojoch.
Materiál: Nehrdzavejúca oceľ, Oceľ Skupina SR: SR62080, SR62060, SR62002, SR62000

Presné nastavovače - naklápacia hlava

Tieto presné nastavovače s naklápacou hlavou poskytujú možnosti jemného doladenia, umožňujú presné umiestnenie, zarovnanie alebo kalibráciu predmetu. Jadrom nastavovača je nakláňací mechanizmus, ktorý umožňuje presné nastavenie uhla montážnej plošiny.

Sú určené pre aplikácie s obmedzeným priestorom, možno ich upraviť na poskytovanie optimálneho výkonu a požadovaných výsledkov.

Po nastavení si zachovávajú svoju polohu a zaisťujú stabilitu počas prevádzky. Toto je obzvlášť dôležité, keď vibrácie, vonkajšie sily alebo zmeny teploty môžu ovplyvniť inštaláciu. Bežne sa nachádzajú v elektronike, robotike, obrábacích strojoch a zdravotníckych prístrojoch.

  • Po nastavení si zachovávajú svoju polohu a zaisťujú stabilitu počas prevádzky.
  • Určené pre aplikácie s obmedzeným priestorom.
  • Používajú sa v elektronike, robotike, obrábacích strojoch a zdravotníckych prístrojoch.
Materiál: Oceľ, Nehrdzavejúca oceľ Skupina SR: , SR62120, SR62100, SR62042, SR62040

Priemyselné kĺbové nožičky - nerezová oceľ

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Priemyselné pojazdové kolieska

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Skupina SR: SR5616 ,SR5626, SR5693

Protišmykové gumené podložky

Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Sedlová nožička

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.


Skupina SR: SR1503

Sedlové klzáky s plstenou základňou

Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.

Our Saddle Glide range has two colour options; Clear and Black.

Skrutkovacie klzáky

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590 ,SR5794, SRP0007, SRP0037

Skrutkovacie nožičky s dorazom - so závitom

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Skupina SR: SR5726

Tlmiace prvky KPR

Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.

Uchytenia koliesok

A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.

Vyrovnávacie kolieska

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Skupina SR: SR5694

Vyrovnávacie nožičky - kovová pevná základňa

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

  • z/zo 3