Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Montáž dosky plošných spojov

 (43 sady výrobkov)


Antirotačné podpierky PCB

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Dištančné stĺpiky so závitom

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Skupina SR: SR2794 ,SR2796

Horizontálne vodiace lišty ku kartám

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Skupina SR: SRRN

Inštalačné a vyťahovacie prvky pre karty PCB

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

Skupina SR: SRR1107

Manipulátory pre karty PCB

Attaches to a circuit board for ease of pulliing out and pushing back into position. Curved tab for fingertip grip. Snaps into two 0.125 diameter holes in a 1/16" nominal board.

Montážne nožičky pre dosky plošných spojov – skrutkovanie nadol

Mounting feet are used to secure PC boards onto a chassis.

Montážny blok PCB

PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.

Okrúhle izolačné dištančné stĺpiky

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Skupina SR: SR2797

Podperné stĺpiky PCB - dvojité zamykanie, s dvoma výstupkami, šípová hlava

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Podperné stĺpiky PCB - dvojité zamykanie, šípová hlava na oboch stranách

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Skupina SR: SR2706

Podperné stĺpiky PCB - s nasadením na skrutku

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

Podperné stĺpiky PCB - so skrutkou dole

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Podperné stĺpiky PCB - so spínacím nitom, s dvoma výstupkami

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

Podperné stĺpiky PCB - stohovateľné

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

Podperné stĺpiky PCB - zaistenie na hranu, skrutkovacie, s dlhým výstupkom

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Skupina SR: SR2758

Podperné stĺpiky PCB - štvrťotáčkové

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

Podperné stĺpiky pre PCB - obojstranné zacvakávacie lamelové upevnenie

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..

Skupina SR: SR2730

Podperné stĺpiky pre PCB - ovládané dotykom

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

Podperné stĺpiky – dvojité zamykanie

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Skupina SR: SR2719 ,SR2727

Podpierky PCB do zámkového otvoru

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

Podpierky PCB s miskovitou základňou

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

Podávače kariet PCB

PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"

Rozpera pre PCB s plochou podložkou

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Rozperky s uchytením za hranu a obrátenou montážou

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Rozperky upevňované spínacími nitmi

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

  • z/zo 2