Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid

 (327 sady výrobkov)


Antirotačné podpierky PCB

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Celozávitové kolíky a tyče

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Skupina SR: SR1985

Chrániče káblových zväzkov

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Skupina SR: SR1723

Delené káblové oká

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

Diely pre organizéry zvarov optických vlákien

Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.

Skupina SR: SROFST

Dištančné káblové spony

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Dištančné káblové zväzky

The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.

One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Skupina SR: SR2120

Dištančné rýchlospony

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Skupina SR: SR2051

Dištančné stĺpiky so závitom

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

Skupina SR: SR2794 ,SR2796

Držiak kondenzátora

Držiak kondenzátora je určený na priskrutkovanie do rámu skrine. Odolné výrobky s jednodielnou konštrukciou. Dodávajú sa s upínacími dielmi alebo bez upínacích dielov. Sú dostupné vo vyhotovení s dištančnými stĺpikmi, zabezpečujúcimi odsadenie kondenzátora od rámu. Dodávajú sa aj v prevedení bez odsadení na prechod cez zariadenia.

Držiak na optické vlákna - štvrťotáčkový

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Držiak na viazacie pásky samolepiaci

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Skupina SR: SR1718

Držiak pásky so skrutkou

This range of cable tie holders is available for a variety of cable tie types and applications.

Skupina SR: SR1719

Držiak v tvare T

Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.

  • Some of them feature a self-adhesive base, while others do not. Its system allows for quick and easy installation and provides secure fastening. It is used in a wide variety of machinery, such as CNC machines, lathes, and milling machines.

  • Material: PVC, PS, PA, PE, PP
  • Colour: Clear, White, Natural, Yellow, Red, Grey, Green, Orange

Gombíky na ťahanie/tlačenie - vypuklé s čapom

Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.

Gumené rukoväte – okrúhle

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Skupina SR: SR1525

Hadice na ochranu káblov

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Skupina SR: SR1734

Hadicové svorky

Plastové hadicové spony majú patentovanú vzájomne sa blokujúcu konštrukciu. Poskytuje bezpečné a lepšie utesnenie hadíc a hadičiek, armatúr a iných komponentov, aby sa zabránilo únikom. Táto schopnosť pomáha zaručiť stabilné pripojenie. Je vybavený zámkom na zatlačenie. odolné voči niektorým chemikáliám

  • Navrhnuté tak, aby poskytovali bezpečné a vynikajúce tesnenie hadíc a hadičiek k tvarovkám.
  • Sú vybavené západkou, ktorá umožňuje jednoduchú inštaláciu a demontáž.
  • Vhodné pre automobilový priemysel, na priemyselné a inštalatérske práce.
Materiál: PA, PA66 Farba: Čierna, Biela, Prírodná, Šedá Skupina SR: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

Horizontálne vodiace lišty ku kartám

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Skupina SR: SRRN

Inštalačné a vyťahovacie prvky pre karty PCB

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

Skupina SR: SRR1107

Izolačné miskové podložky

Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.

It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.

  • Material: Nylon
  • Colour: Natural

Izolačné návleky

Izolačné návleky sú vhodné na rovné a pravoúhle typy dopredu zmontovaných káblov a zásuviek. Tieto izolačné návleky sa dajú jednoducho nainštalovať nasunutím na zásuvku a zaklapnutím ručne uzavrieť.

Izolačné puzdrá

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Skupina SR: SR1948 ,SR2804, SR6441

Izolačné puzdrá koncoviek

Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.

Skupina SR: SR2807

Klenuté zaslepovacie zátky

Tieto klenuté zaslepovacie zátky sú vhodné na utesnenie otvorov v plechoch. Sú určené na utesnenie medzier v zariadeniach alebo strojoch, v sektore plechov, ako ochrana pred ostrými hranami. Fungujú tiež ako bezpečná bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.

Klenutý tvar ponúka úhľadný a čistý povrch, pomáha odrážať nárazy, čím znižuje možnosť poškodenia zátky alebo zariadenia, do ktorého sa vkladá. Sú odolné voči korózii a poskytujú elektrickú izoláciu.

Jednoduché nasadenie. Vyrobené tak, aby tesne zapadli do otvoru, ktorý utesňujú, čím zaisťujú pevné a bezpečné uchytenie. Veľký sortiment pre mnohé priemery otvorov a hrúbky panelov, môžu sa použiť v odvetviach, ako je výroba, stavebníctvo a elektronika.

  • Poskytujú odolnosť proti korózii a elektrickú izoláciu.
  • Fungujú ako bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.
  • Pevne zapadnú do otvoru, ktorý tesnia a zaisťujú bezpečné uchytenie.
Materiál: Polyamid 6, PA, Polyamid 6.6, Polyamid, Polyetylén HD, Kopolyester Farba: Čierna, Biela, Šedá, Prírodná, Priehľadná Norma pre horľavosť materiálu: UL94 V-2, Skupina SR: SR1086, SRTFLA, SR1740, SRF0001

  • z/zo 14