Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Seri Kodu: SR2316
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Çapı | Pim Uzunluğu | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
---|---|---|---|---|---|---|---|---|---|---|
3,9848 TL - 3,9848 TL | 16000 Stokta |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
4,1234 TL - 5,0904 TL | 2939 Stokta |
Black
|
PSU
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.063 in
1.6 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.157 - 0.165 in
4.0 - 4.2 mm
|
||
28,5985 TL - 28,5985 TL | 633984 Stokta |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.122 in
3.1 mm
|
||
29,1243 TL - 32,0367 TL | 1044414 Stokta |
Black
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.157 - 0.138 in
4.0 - 3.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
6,0772 TL - 6,0772 TL | Teslim süresini öğrenmek için tıklayın |
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
8,9265 TL - 8,9265 TL | 891 Stokta |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
7,9066 TL - 7,9066 TL | 495030 Stokta |
Black
|
Nylon
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
4,4685 TL - 4,4685 TL | 1347423 Stokta |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.173 - 0.197 in
4.4 - 5.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
4,4685 TL - 4,4685 TL | 2526060 Stokta |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.217 in
5.5 mm
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
8,548 TL - 8,548 TL | 1178300 Stokta |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
3,9848 TL - 3,9848 TL | 150048 Stokta |
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
6,1297 TL - 6,1297 TL | 354015 Stokta |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.126 in
2.7 - 3.2 mm
|
||
6,1297 TL - 6,1297 TL | Teslim süresini öğrenmek için tıklayın |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
3,621 TL - 3,621 TL | 46406 Stokta |
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
6,1297 TL - 6,1297 TL | 211400 Stokta |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
3,9848 TL - 3,9848 TL | 339424 Stokta |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
6,5293 TL - 6,5293 TL | 340901 Stokta |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
8,0959 TL - 8,0959 TL | 1876069 Stokta |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.295 - 0.157 in
7.5 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
4,3213 TL - 4,3213 TL | 2506368 Stokta |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
7,6332 TL - 7,6332 TL | Teslim süresini öğrenmek için tıklayın |
Tan
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin