Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Series Code :SR5796
Seri Kodu: SR5796 ,SR5803, SR5806
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Azami Uyumlu Delik Çapı | Yükseklik | Azami Pano Kalınlığı | Tam Malzeme | Taban Çapı | Satın Al | |
---|---|---|---|---|---|---|---|---|
9,2214 TL - 12,0541 TL | Teslim süresini öğrenmek için tıklayın |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
9,7849 TL - 12,08 TL | 3858 Stokta |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
11,0399 TL - 11,0399 TL | Teslim süresini öğrenmek için tıklayın |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
12,1964 TL - 29,8813 TL | Teslim süresini öğrenmek için tıklayın |
|
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
16,8227 TL - 16,8227 TL | 27804 Stokta |
0.165 in
4.2 mm
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
11,7338 TL - 14,4863 TL | 202644 Stokta |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
11,1428 TL - 13,4575 TL | 22400 Stokta |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
9,3469 TL - 10,932 TL | 108613 Stokta |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
0.591 in
15.0 mm
|
||
6,4765 TL - 7,9956 TL | Teslim süresini öğrenmek için tıklayın |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
0.425 in
10.8 mm
|
||
10,0223 TL - 12,3731 TL | 105100 Stokta |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
Thermo Plastic Elastomer
|
0.591 in
15.0 mm
|
||
12,0017 TL - 14,2319 TL | 422720 Stokta |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.11 in
2.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
9,0221 TL - 11,1385 TL | 10266 Stokta |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.146 in
3.7 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
23,1311 TL - 23,1311 TL | 366462 Stokta |
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
16,8227 TL - 16,8227 TL | 10752 Stokta |
0.146 in
3.7 mm
|
0.138 in
3.5 mm
|
0.083 in
2.1 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
13,2209 TL - 16,3221 TL | 846328 Stokta |
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
0.559 in
14.2 mm
|
||
7,679 TL - 9,4804 TL | 7182 Stokta |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.087 in
2.2 mm
|
Thermo Plastic Elastomer
|
0.425 in
10.8 mm
|
||
10,532 TL - 13,0028 TL | 71120 Stokta |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.122 in
3.1 mm
|
Thermo Plastic Elastomer
|
0.591 in
15.0 mm
|
||
14,6085 TL - 17,0859 TL | Teslim süresini öğrenmek için tıklayın |
0.319 in
8.1 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
11,7663 TL - 14,5263 TL | Teslim süresini öğrenmek için tıklayın |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.071 in
1.8 mm
|
Thermo Plastic Elastomer
|
0.827 in
21.0 mm
|
||
16,8227 TL - 16,8227 TL | 7109 Stokta |
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin