Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
---|---|---|---|---|---|---|
2,1869 TL - 2,1869 TL | 2000 Stokta |
0.169 in
4.3 mm
|
0.248 in
6.3 mm
|
0.563 in
14.3 mm
|
||
2,8524 TL - 2,8524 TL | Teslim süresini öğrenmek için tıklayın |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
2,8816 TL - 2,8816 TL | 47799 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
2,3949 TL - 2,3949 TL | 46000 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
2,8816 TL - 2,8816 TL | 360144 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
2,1612 TL - 2,1612 TL | 385560 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
3,787 TL - 3,787 TL | 208544 Stokta |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
3,4755 TL - 3,4755 TL | Teslim süresini öğrenmek için tıklayın |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
3,787 TL - 3,787 TL | 307412 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
2,9596 TL - 2,9596 TL | Teslim süresini öğrenmek için tıklayın |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
3,0568 TL - 3,0568 TL | 624000 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
2,5409 TL - 2,5409 TL | 16000 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
3,0568 TL - 3,0568 TL | 35000 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
3,4755 TL - 3,4755 TL | 8800 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
2,8524 TL - 2,8524 TL | 28548 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
2,3267 TL - 2,3267 TL | 136464 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
3,787 TL - 3,787 TL | 41600 Stokta |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
2,9596 TL - 2,9596 TL | 5000 Stokta |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
2,0639 TL - 2,0639 TL | 10132 Stokta |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
2,3267 TL - 2,3267 TL | 36000 Stokta |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin