Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 30898 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|||
| 30848 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
|||
| 38000 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
|||
| 254235 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|||
| 11132 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
|||
| 12000 Stokta |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
|||
| 136170 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|||
| 2193204 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
|||
| 1087872 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|||
| 1422756 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|||
| 34165 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|||
| 8958128 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|||
| 695826 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|||
| 48298 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|||
| 50796 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|||
| 235344 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
|||
| 474516 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
|||
| 557566 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|||
| 2820 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin