Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 3,1542 TL - 3,1542 TL | 57153 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 3,1122 TL - 3,1122 TL | 154296 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 3,2068 TL - 3,2068 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 3,5012 TL - 3,5012 TL | 16200 Stokta |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 3,3751 TL - 3,3751 TL | 2983 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 5,1413 TL - 5,1413 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 5,1413 TL - 5,1413 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 6,3189 TL - 6,3189 TL | Teslim süresini öğrenmek için tıklayın |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 4,7944 TL - 4,7944 TL | 477968 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 5,5829 TL - 5,5829 TL | 229695 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 3,5432 TL - 3,5432 TL | 575488 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 3,7746 TL - 3,7746 TL | 5600 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| 5,0677 TL - 5,0677 TL | 31870 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 6,0982 TL - 6,0982 TL | 304019 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 5,0677 TL - 5,0677 TL | 60680 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 5,2991 TL - 5,2991 TL | 11504 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 6,0982 TL - 6,0982 TL | 44160 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 3,6799 TL - 3,6799 TL | 908175 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 3,8271 TL - 3,8271 TL | 11369 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 5,0677 TL - 5,0677 TL | 347 Stokta |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin