Menü Arama

Şunun için 22 ürün çeşidi bulduk: Endüstriyel Pimler, Pistonlar ve Kordonlar

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endüstriyel Pimler, Pistonlar ve Kordonlar


Ball Plungers Press Fit

These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.

Series Code :SR6575

Seri Kodu: SR6575

Bilyalı Kilit Pimleri - Tek hareketle- L Kol

Ball-lock pins, single-acting with an L-handle, are designed for quick fastening and locking of frequently repeated connections. They feature a spring-loaded mechanism that allows for easy insertion and removal, while ensuring a secure grip when engaged.

The single-acting design implies that pushing the actuator releases the locking balls. This allows for seamless disengagement without the need for extra equipment, whilst releasing it has the reverse effect, and locks it. The L-handle provides an ergonomic grip, enhancing usability and control. This makes these pins ideal for high-frequency applications.

Constructed from stainless steel, benefitting from high strength, corrosion resistance and long-term reliability.

  • Can withstand temperatures ranging from -30C up to +150C.
  • Widely used in applications requiring rapid assembly and disassembly such as fixture setups, machine adjustments, gym equipment, sound rigging systems, and modular structures.
Malzeme: 303 Stainless Steel Seri Kodu: SR33220

Endeks Pistonları - Flanşlı

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Series Code :SR6571

Seri Kodu: SR6571

Endeks Pistonları - Kilitlemeli ve Kilitlemesiz

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408

Seri Kodu: SR5408 ,SR6564, SR6565

Endeks Pistonuları - Mil Hareketli

Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.

Series Code :SR5410

Seri Kodu: SR5410 ,SR6568, SR6572

Kilitleme Cıvataları - Silindirik Destek

Locking Bolts - Cylindrical Support

Series Code :SR6566

Seri Kodu: SR6566

Montaj Blokları ve Flanşları

Mounting Blocks & Flanges

Pim Tutma Kablosu - 2 Halka

Stainless Steel Retaining cable coated with clear PVC. One end is a loop and the other a tab.

Pim Tutma Kablosu - Kayış ve Halka

Stainless Steel Retaining cable with two loop ends coated with clear PVC.

Takoz Pimleri - Standart

Dowel Pins or Rods are industrial fasteners that are widely used for a plethora of applications and drive types. These Dowels can be used to join two or more items together. They are commonly used as structural reinforcements for cabinet making and other applications. Further material options on request.

Toka Bağlantı Pimleri

Hairpin Cotter Pins are R-shaped clips of hardened metal wire commonly used to secure the end of round shafts in applications such as axles.

Series Code :SRK0069

Seri Kodu: SRK0069

Yaylı Pistonlar - Bilyalı Uç - Altıgen

Spring plungers, with a ball and hexagonal socket, are used to locate, apply pressure and lift off. They consist of three components: threaded body, stainless steel ball and spring mechanism. The spring provides quick locating and indexing.

The hexagonal socket design allows for easy installation and adjustment, using standard hexagonal wrenches, ensuring a secure fit and efficient handling tailored to individual needs. The stainless ball is selected for its outstanding corrosion resistance, ensuring the plungers longevity and reliability, even in tough settings. The smooth surface of the stainless steel ball allows for low-friction contact that reduces wear and enhances the lifespan of both the plunger and its mating components.

The threaded body simplifies integration into existing systems or structures. Options for 'normal' spring force and 'increased' can be tailored to the application.

  • Can withstand temperatures of up to 250C.
  • Due to their durability and versatility these spring plungers are widely used in applications that require frequent engagement and disengagement .
  • Common applications include quick-release mechanisms, assembly fixtures, machine and fixture design, electronics, and locking systems.
Malzeme: Karartılmış Çelik, 303 Stainless Steel Seri Kodu: SR31500

Yaylı Pistonlar - Bilye - Oluklu

Oluklu ve bilyeli Yaylı Piston, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, paslanmaz bilye ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Mükemmel korozyon direnci için seçilen paslanmaz bilye, zor şartlarda bile pistonun uzun ömürlü ve güvenilir çalışmasına imkan verir. Ayrıca, paslanmaz çelik bilye, pürüzsüz çalışarak sürtünme ve aşınmayı önler.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. 250C sıcaklığa dayanıklıdır. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir.
  • Paslanmaz çelik bilye, pürüzsüz çalışarak sürtünme ve aşınmayı önler.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: 303 Stainless Steel, Karartılmış Çelik Seri Kodu: SR32100

Yaylı Pistonlar - Bilye Ucu - Pürüzsüz

Bilye uçlu ve pürüzsüz gövde tasarımlı Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç parçadan oluşur: Pürüzsüz bir gövde, bilye ucu ve yay mekanizması. Pim uçlu yaylı pistonlara benzer ancak bilye ucu daha hafif geçer ve hem parçada hem de pistonda aşınma ve yıpranmayı azaltır.

Pistonun bilye ucu temas noktası oluşturarak uygulamada doğru bağlantı ve konumlandırmaya izin verir. Yaylı pistondaki manşon, tutma işlevi görür ve takıldıktan sonra emniyetli bir şekilde yerinde tutar.

Pürüzsüz gövdesi takmayı kolaylaştırır, sıkıca geçirilerek yerine oturur ve kolayca çıkarılır. 250C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşya, sağlık, otomotiv ve ışıklandırma ekipmanı gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır.
  • Pim uçlu yaylı pistonlara benzer ancak bilye ucu daha hafif geçer ve hem parçada hem de pistonda aşınma ve yıpranmayı azaltır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Seri Kodu: SR32300, SR32280, SR32284

Yaylı Pistonlar - Dişli/Kilitlemeli

Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5409

Seri Kodu: SR5409

Yaylı Pistonlar - Genişletici Geçme

Genişletici Geçme Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Benzersiz gövde tasarımı sayesinde 0,2 mm 4 çap genişliğinde delik konumu toleranslarına göre bükülerek genişler, daralır ve ayarlanır.

Malzemesi, çeşitli şartlarda ve sıcaklıklarda mükemmel sağlamlığın yanı sıra korozyon direnci, kontrol ve istikrar sunar. Üretimi ve kurulumu çabuk ve kolaydır. Yüksek doğruluklu makine işleme ve parça hazırlama maliyetini ortadan kaldırır.

Sürekli takıp çıkarma işlemi, plastik yorulması sebebiyle daha geniş toleranslı deliklere göre genişleme kabiliyetini azaltacağından en iyi sonuçlar için sadece tek seferlik bir kurulum önerilir. -30C ile +50C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşya, sağlık, ışıklandırma ekipmanı için plastik kalıp bileşenleri uygulamalarında idealdir.

  • Konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır.
  • Benzersiz gövde tasarımı sayesinde 0,2 mm 4 çap genişliğinde delik konumu toleranslarına göre bükülerek genişler, daralır ve ayarlanır.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır.
Malzeme: Thermoplastic Renk: Black Seri Kodu: SR32302

Yaylı Pistonlar - Montaj Aparatı

These assembly tools for spring plungers are designed to facilitate the efficient and precise installation or removal of plungers, in various mechanical and industrial applications.

Due to their small size and spring-loaded nature, manually installing or adjusting spring plungers can be challenging. Therefore, using a dedicated assembly tool is essential for ensuring proper alignment, torque control and a secure fit.

Using these tools significantly reduces the risk of over-tightening, misalignment and deformation of the plungers spring mechanism. This helps maintain optimal performance and longevity.

  • These tools are designed to accommodate different sizes with varying thread dimensions.
Malzeme: Stainless Steel Seri Kodu: SR32200

Yaylı Pistonlar - Pim - Altıgen Soket

Pim uçlu ve Altıgen soketli Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, pim ucu, yay mekanizması, ayrıca altıgen soket. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Piston elle bastırılarak hızlıca uzatılabileceği veya geri çekilebileceği için pozisyonu hemen ayarlanıp değiştirilebilir.

Altıgen soket, yaylı pistonun altıgen anahtarla tahrikini kolaylaştırır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. Termoplastikten mamul Pimler -30C ile +50C sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Üç bileşenden oluşur: Dişli gövde, pim ucu, yay mekanizması, ayrıca altıgen soket.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir.
  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı tam uyarlanabilir.
Malzeme: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Seri Kodu: SR32200

Yaylı Pistonlar - Pim - Oluklu

Yaylı Pistonlar - Pim - Oluklu, konumlama, endeksleme, baskı uygulama, çıkarma ve kilitleme işlemleri için kullanılır. Üç parçadan oluşur: Dişli gövde, piston pimi ve yay mekanizması. Pistonun yayı, pistonu uzatılmış veya geri çekilmiş pozisyonda tutacak gücü oluşturur.

Bileşenlerin hassas hizalanması ve emniyetli konumlandırması için yaygın olarak kullanılır. Piston pimi uzatılarak veya geri çekilerek bileşeni kilitler ya da açar. Böylece, doğru hizalama oluşturur ve istemeden hareket etmesi önler. Piston uzatıldığında yerine kilitlenerek parçanın kazayla hareket etmesini veya yerinden oynamasını önler.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. Piston elle bastırılarak kolayca uzatılabileceği veya geri çekilebileceği için pozisyonu hızlıca ayarlanıp değiştirilebilir. 250C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşyalar, tıbbi ekipman ve ışıklandırma ekipmanı gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Piston pimi uzatılarak veya geri çekilerek bileşeni kilitler ya da açar. Böylece, doğru hizalama oluşturur ve istemeden hareket etmesi önler.
  • Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel, Black Steel Seri Kodu: SR32150

Yaylı Pistonlar - Pim Ucu - Pürüzsüz

Pürüzsüz Gövdeli Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Pürüzsüz bir gövde, piston pimi ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Piston yayının yuvarlak pim ucu, uygulamada hassas bağlantı ve hizalama sağlar.

Pürüzsüz gövdesi sayesinde kolayca tespit edilip sıkıca geçer. Pim ucu ise hassas bağlantı ve hizalama sağlar. Termoplastikten mamul Pimler -30C ile +50C sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.
  • Piston yayının yuvarlak pim ucu, uygulamada hassas bağlantı ve hizalama sağlar.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir.
Malzeme: Stainless Steel Seri Kodu: SR32282

Yaylı Pistonlar - Seramik Bilye - Oluklu

Oluklu ve Seramik Bilyeli Yaylı Piston, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, seramik bilye ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Seramik bilye daha yüksek sertlik, aşınma ve korozyon direnci sunar. Eşleştirme parçasına yapışma veya hasar riskini azaltır.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. 250C sıcaklığa dayanıklıdır. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı tam uyarlanabilir.
  • Seramik bilye daha yüksek sertlik, aşınma ve korozyon direnci sunar. Eşleştirme parçasına yapışma veya hasar riskini azaltır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel Seri Kodu: SR32102

Yaylı Pistonlar - Çekme Halkalı/Elle Çekilebilir

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Series Code :SR5407

Seri Kodu: SR5407