Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Nylon hydraulische slangbanden en -klemmen

 (2 productgroepen)


Klittenbandriemen voor slangen en buizen - Klittenbandriemen

Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.

  • Have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates
  • It is resistant to chemicals and can sustain high temperatures.
  • It is used in industrial and automotive applications.
Materiaal: Klittenband van geweven nylon;Vernikkeld staal, Klittenband van geweven Nylon:Delrin Kleur: Zwart Serie: SR1099

Kunststof slangklemmen

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Materiaal: PA, PA66 Kleur: Zwart, Wit, Naturel, Grijs Serie: SRV0000, SRV0002, SRV0001, SR1934, SRSHC