Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Polyethyleen Drukbevestiging Fotoclips Volledige flensbeschermers

 (2 productgroepen)


Flenskappen

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Materiaal: PE Kleur: Geel Serie: SR1353

Indrukbare volledige flensbeschermers

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Materiaal: LDPE Kleur: Geel Serie: SR1365