Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kunststof Afdichtingsringen voor SAE-flenzen Zelfklevende schijfjes

 (2 productgroepen)


Afdichtdichtingsringen voor SAE flenzen

SAE Flange Seal O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Designed to form a tight seal in flanged connections, preventing fluid or gas leakage.
  • It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems.
  • It is inserted in the flange grooves to provide a tight fit and a secure seal.
Materiaal: PU Kleur: Blauw Serie: SR6158, SRV0070

Doorzichtige sluitzegel

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Kleur: Transparant Serie: