Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Genişlik | Uyumlu Delik Çapı | Taban Genişliği | İç Yükseklik | Azami Uyumlu Pano Kalınlığı | Taban Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 1470 Stokta |
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
1.469 in
37.3 mm
|
0.728 in
18.5 mm
|
|
1.35 in
34.3 mm
|
|||
| 1045 Stokta |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
|||
| 20860 Stokta |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
|||
| Teslim süresini öğrenmek için tıklayın |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
|
|||
| 144 Stokta |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
|
|||
| 567986 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
|||
| 151266 Stokta |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
|||
| 209000 Stokta |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
|||
| 17910 Stokta |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
|||
| 1083 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
|||
| 241264 Stokta |
0.799 in
20.3 mm
|
|
|
|
|
|
|||
| 27832 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
|||
| 4894 Stokta |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
|||
| 145470 Stokta |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|||
| 1611694 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
|||
| 29960 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
|||
| Teslim süresini öğrenmek için tıklayın |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.752 in
19.1 mm
|
|
|
|||
| 216614 Stokta |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.228 in
5.8 mm
|
|
0.52 in
13.2 mm
|
|||
| 283100 Stokta |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
|||
| 6996 Stokta |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm