Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(22 Ürün grupları)
Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.
It has hooks that can be moved along the hanger to accommodate printed display materials.
Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.
These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.
Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.
These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.
Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.
These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.
Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.
Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.
Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.
Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.
Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.
Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.
Cardboard hooks provide a secure grip and suspension system for reliable performance to prevent damage or loss. Ideal for hanging cardboard boxes, displays or bags in retail shops, warehouses and offices.
These hooks punch through a cardboard or lightweight display and attach to the back using a spike.
Magnetic ceiling hooks use a powerful magnet to attach them to metal surfaces, making them ideal for use in spaces where traditional hooks cannot be fitted. Surrounded by a durable white casing, they create an attractive stand for point of sale displays or marketing material. Used with adhesive steel discs to create a magnetic display on any surface.
Commonly used in retail and public spaces to display promotional material, they are ideal for temporary displays or for use in spaces where drilling or other permanent fixing methods are not possible or not desired.
Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.
Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).
They are quick and easy to install due to their flexibility.
C' Shape Hanging Hook incorporates a 'C' hook for easy attachment or removal from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.
It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin