Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(18 Ürün grupları)
Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20 metre rolls.
Series Code :SR5558
Seri Kodu: SR5558 ,SR5559
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
Series Code :SR5554
Seri Kodu: SR5554
Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Edge Protectors are designed to protect plastic strapping and exposed corners, and helps to enhance stacking strength. Absorb shocks and distributes force evenly, ensuring better protection.
Plastik bantlama ve açıktaki köşeleri korumak için kullanılır.Darbeleri emen ve kuvveti uzunlukları boyunca eşit olarak dağıtan bir tampon görevi görür.Endüstriyel, ticari ve elektronik ortamlarda yaygın olarak kullanılır. Malzeme: LDPE, LLDPE, PP, HDPE, PVC, EPDM;PVC Renk: Siyah, Doğal renk, Beyaz, Gri Seri Kodu: SR1042, SR1177, SR5558
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Kolay Çekmeli Maskeleme Kapakları imalat sürecinde çubuklar, borular ve tüpler gibi uç parça profilleri için mükemmel koruma sunar.Tipik uygulamalar arasında eloksal, kumlama, toz kaplama, elektro kaplama ve genel boya hatları yer almaktadır.Mümkün olan en iyi uyumu sağlamak için, iç çap boyutu maskelenecek parçanın dış çapından yaklaşık yüzde 10 daha küçük olmalıdır. Malzeme: EPDM, Silicone, PVC Renk: Black, Natural, Clear, Yellow Seri Kodu: SR1096, SR6119, SR5755, SRF0079
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Kapak veya tapa olarak kullanılabilen çok yönlü maskeleme çözümü.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Tek parça olarak işlev görmelerini sağlayan entegre bir pul ve tapaya sahiptir.250 C’ye kadar yüksek ısıya dayanıklıdır.Toz kaplama, boyama, kaplama, sızdırmazlık, otomotiv montajı ve elektronik imalatında kullanılır. Malzeme: Silicone, EPDM Renk: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Seri Kodu: SR1065, SR1092, SR5753
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Çeşitli maskeleme işlemlerinden geçen parçaların korunması ve maskelenmesi için ideal bir çözümdür.Ayrıca dişli veya dişsiz delikleri maskelemek için tapa olarak da kullanılabilir.Saplamaları, pimleri ve boru uçlarını korumak için kullanılır. Malzeme: Silicone, EPDM Renk: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Seri Kodu: , SR1052, SR1095
Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
Series Code :SR1867
Seri Kodu: SR1867 ,SR5561
Glazing Gasket made from Solid EPDM in black with a choice of 60 (Shore A) or 70 (Shore A) hardness ratings.
Range is available in a choice of profiles, including S profiles that are more suited to lightweight applications. The S profile glazing gaskets are an ideal choice when glass or acrylic panels are not subject to high pressure or exposure to external. Also available are standard profiles that offer an effective weather-proof seal, which can be used where there are rigorous environmental demands. A Zipper profile is also available for use with the standard glazing gasket profiles.
These seals are easy to fit, offering hassle free edge protection and sealing.
Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).
Supplied in rolls of 20.0 metres. Easy to apply adhesive seal. One of the types in the range splits down the centre, creating two two equal 10.0 metre parts. Made from black EPDM.
Series Code :SR5556
Seri Kodu: SR5556 ,SR6491
Round cord gasket with either EPDM Sponge or EPDM Solid profiles in a black finish. Provides edge protection and sealing.
Series Code :SR6487
Seri Kodu: SR6487
High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.
Katı bir tapa olarak veya sıkıştırmaya yardımcı olacak oyuk bir göbekle dişli veya dişsiz deliklere uyum sağlar.Yeniden kullanılabilir tapalar birinci sınıf yüksek ısıya dayanıklı silikon malzemeden ya da ekonomik, düşük ısıya dayanıklı EPDM malzemeden imal edilir.Kimyasallarda, talaşlı imalat uygulamaları ve endüstriyel ekipmanlarda kullanılır. Malzeme: EPDM, Silicone, TPR Renk: Black, Natural, Yellow, Blue, Green, Purple, Orange, Pink, Red Seri Kodu: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Dişli ve düz deliklerin maskelenmesi için kullanılır.Çekme kulağı takma ve sökümü kolaylaştırır, sorunsuz takma ve sağlam oturma sağlar.Toz kaplama, sızdırmazlık, otomotiv montajı ve elektronik üretiminde kullanılır. Malzeme: EPDM, Silicone, Silicone Rubber Renk: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Seri Kodu: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin