Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Ortası Delik Vidalar Tekerlekler

 (15 Ürün grupları)


Batmayan Tekerlekler

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Dengelem Tekerlekleri

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Series Code :SR5694

Seri Kodu: SR5694

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616 ,SR5626, SR5693

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629 ,SR5646, SR5767

Havalandırma Delikli Vidalar - Kapak Başlı

Havalandırmalı Vidalar, altıgen tahrikli kapak başı içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Vidanın boş iç kısmı, havalandırma sistemi işlevi görür. Bu ürün DIN 912 standardına uygundur (orta havalandırma kısmıyla). Ultrasonik olarak temizlenen ostenitli Paslanmaz Çelikten mamul olup korozyona ve işlemeye dirençli, ayrıca sağlamdır.

Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

  • Boş iç kısmı, entegre havalandırma sistemi sunar.
  • Ultrasonik olarak temizlenen ostenitli Paslanmaz Çelikten mamul olup korozyon karşı dirençlidir.
  • DIN 912 standardına uyar.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0090.A2

Havalandırma Delikli Vidalar - Kapak Başlı - PEEK

PEEK’den imal edilen havalandırmalı kapak vidaları olağanüstü mekanik güç, kimyasal direnç ve ısıl denge sağlar.

Sıkışan gaz veya sıvının kaçmasını sağlayan içi boş bir göbek ya da havalandırmaya sahiptir, bu da vakum uygulamaları için idealdir.

Vidalar 260 C’ye kadar ısılarda yapısal bütünlüklerini ve performanslarını muhafaza ederek tıp, elektronik ve otomotiv sektörlerinde kullanım için idealdir. Malzeme: PEEK Renk: Beige Seri Kodu: SR2012

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769 ,SR1547

Ortası Delik Havşalı Makine Vidaları

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen tahrikli olup havşalı makine başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Paslanmaz Çelikten mamuldür.

  • Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azaltır.
  • Sızdırmaz mahfazalar, kabinler ve makinelerde kullanım için idealdir.
  • Altıgen tahrikler, hassas kurulumlar için uygundur.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0093.A4

Ortası Delik Omuzlu Vidalar - Kapak Başlı

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen tahrikli olup kapak alyan başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Hassas omuz özelliği sayesinde doğru kurulum sağlar. Paslanmaz Çelikten mamuldür.

  • Bu vidaların omuz özelliği daha fazla yüzey alanı yaratarak tutuşu geliştirir.
  • Havalandırma tasarımıyla kontrollü hava akışı oluşturduğundan uygun havalandırmanın kritik olduğu uygulamalarda idealdir.
  • Sızdırmaz mahfazalar, kabinler ve makinelerde kullanıma uygundur.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0098.A4

Ortası Delik Vidalar - Altıgen Başlı

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen başlı olup Paslanmaz Çelikten mamuldür.

  • Dişli deliğin dibinde sıkışan gazların delik yoluyla çıkarılmasını sağlar ve hava akışı oluşturur.
  • Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azaltır.
  • Sızdırmaz mahfazalar, kabinler ve makineler için uygundur.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0091.A4

Soket Alyan Başlı Ortası Delik Vidalar

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen tahrikli olup soket alyan başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Paslanmaz Çelikten mamuldür.

  • Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azaltır.
  • Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur.
  • Sızdırmaz mahfazalar, kabinler ve makinelerde kullanıma uygundur.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0094.A2

Tekerlek bağlantıları

A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.

Tıbbi Amaçlı Tekerlekler

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Series Code :SR5606

Seri Kodu: SR5606 ,SR5680, SR5681, SR5772

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621 ,SR5630

Yüksek Sıcaklık Tekerlekleri

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.