Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kunststof Kappen en pluggen voor hydraulische toepassingen

 (13 productgroepen)


Kappen voor banjokoppelingen

Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.

  • A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt.
  • Flexible PVC option offers snug fitting, and fast fitting and removal. HDPE options offers secure fit with a simple click.
  • Fits hydraulic Banjo Unions to DIN 7642 B/E.
Materiaal: HDPE, PVC Kleur: Geel, Rood Serie: SR1071, SRF0005

DKO-pluggen met zijdelingse treklip

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Materiaal: LDPE Kleur: Rood, Geel Serie: SR1121

Ezepluggen

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Materiaal: LDPE Kleur: Rood Serie: SR1055

Kappen voor banjobouten

Banjo Bolt Caps are protective caps with a retaining washer to hold and protect banjo bolts from dirt and damage. They are easy to grasp, even while wearing gloves. Ideal for assembly storage and transportation.

  • A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
  • Protects against damage and dirt ingress.
  • Easy to grip, even when wearing gloves.
Materiaal: LDPE Kleur: Zwart Serie: SR1083

Afsluitkappen voor koppelingen met o-ring

Ons assortiment afsluitkappen voor koppelingen met O-ring is ontworpen voor het beschermen van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.

Het kapontwerp heeft een langere totale lengte voor extra bescherming tegen binnendringen van vuil en andere verontreinigingen. Daarnaast zijn ze voorzien van een gegoten borgring aan de onderkant die onder de connector kan worden geklikt om deze stevig op zijn plaats te houden tijdens transport en bewerkingen.

Ons assortiment is geschikt voor UNF en JIC-schroefdraad.

  • Ontworpen ter bescherming van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.
  • Met een langere totale lengte voor extra bescherming.
  • Geschikt voor UNF en JIC-schroefdraad.
Materiaal: LDPE Kleur: Zwart, Blauw Serie: SRCFST, SR1078

Pluggen voor banjokoppelingen

Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.

  • Designed to protect from damage, wear and tear, and dirt or moisture ingress.
  • Provides a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
  • It can be used in applications in automotive or industrial machinery.
Materiaal: LDPE Kleur: Naturel Serie: SR1016

Quick release kappen

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

Een quick-release kap gebruikt in hydraulische toepassingen. De vrouwelijke fitting is geschikt voor de bescherming van snelkoppelingen van serie A en B volgens ISO 7241-1.

  • Blijft aan de slang vastzitten.
  • Bescherming tegen binnendringen van vuil en vocht en is corrosiebestendig.
Materiaal: TPE Kleur: Blauw, Groen, Geel, Rood Serie: SR1181

Quick-fit connectorplug

Quick-fit connectorpluggen zijn ontworpen om te voldoen aan de SAE J2044 - 12 connectoren voor brandstofsystemen. De plug biedt bescherming tegen het binnendringen van verontreinigingen of mogelijke lekkage van vloeistoffen.

De ringtab is ontworpen om de wand van de connector te bedekken wanneer deze is gemonteerd en kan worden uitgetrokken voor een eenvoudige en snelle verwijdering.

  • De ringtab is ontworpen om de wand van de connector te bedekken wanneer deze is gemonteerd.
  • Helpt bij het snel en gemakkelijk verbinden van draden, zonder dat speciaal gereedschap of apparatuur nodig is.
  • Gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.
Materiaal: LDPE Kleur: Geel Serie: SRF0009

Slangafsluitdoppen

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

Het voorkomt lekkage van water en vuil.Eenvoudig aan te brengen en te verwijderen.Gebruikt in bouwtoepassingen, tuinieren en auto-industrie. Materiaal: TPE, LDPE Kleur: Zwart, Geel Serie: SR5758

Smeernippelkappen

Smeernippelkappen zijn ontworpen om smeernippels te beschermen tegen stof, vocht, vuil en andere verontreinigingen. Ons assortiment biedt een selectie van kappen met of zonder lipje om het verwijderen te vergemakkelijken. Het ontwerp van de kap biedt de keuze tussen gekartelde of niet-gekartelde koppen voor eenvoudig vastpakken. Deze smeernippelkappen kunnen ook worden gebruikt als een visuele indicator of de fitting al dan niet is gesmeerd.

Ze zijn een voordelige oplossing die snel en gemakkelijk te installeren en te verwijderen is.

Gebruikt in vloeistoftransmissietoepassingen die smeernippels hebben.

  • Ontworpen om te beschermen tegen stof, vocht, vuil en andere verontreinigingen.
  • Snel en eenvoudig te installeren en te verwijderen.
  • Geschikt voor gebruik in machines, apparatuur, voertuigen of elke toepassing die smeernippels gebruikt.
Materiaal: TPE, LDPE Kleur: Zwart, Rood, Geel Serie: SRPITPE, SRPI, SR1019

Snap-fit pluggen

Deze snap-fit pluggen zijn ontworpen om het aanbrengen en verwijderen op een component te vergemakkelijken. Ze beschermen de opening tegen het binnendringen van verontreinigingen zoals vuil, stof en puin.

Eenvoudig te installeren en te verwijderen; eenmaal op zijn plaats geduwd, zorgt een enkele draai voor een stevige en nauwsluitende pasvorm. Een centraal lipje aan de bovenkant zorgt voor een sterke grip bij het vastzetten of verwijderen. Het assortiment is geschikt voor hydraulische koppelingen met metrische, BSP-, UNF- en JIC-schroefdraad.

Elke plug omvat een reeks verschillende schroefdraadmaten en -stijlen.

  • Eenvoudig te installeren en te verwijderen waarin op zijn plaats vastgeduwd, een enkele draai zorgt voor een stevige en strakke bevestiging.
  • Met een centraal lipje aan de bovenkant om een sterke grip te bieden bij het vastzetten of verwijderen.
  • Geschikt voor metrische, BSP- en UNF-schroefdraad.
Materiaal: LDPE Kleur: Rood, Geel, Blauw Serie: SR1008, SRTFUP, SR1119, SR1010

Trillingsdempende pluggen - LDPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Materiaal: LDPE Kleur: Transparant Serie: SR6112

Unipluggen

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Materiaal: LDPE Kleur: Naturel, Rood Serie: SR1039