V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(22 sady výrobkov)
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Skupina SR: SRLEDS1E
Hliníková štvorcová konštrukčná rámová rúrka je k dispozícii v sivej alebo čiernej farbe. Vhodné na použitie s rôznymi veľkosťami otvorov.Vyrobené na rám a podporu štvorcových hliníkových konštrukčných rúrok.K dispozícii je sivá alebo čierna farba.Podpora viacerých veľkostí otvorov. Materiál: Hliník Farba: Čierna, Šedá Skupina SR:
Masking tapes that can withstand temperatures up to +260C. Ideal for awkward shapes that a cap or plug just can't cover, all of our masking tapes remove cleanly and leave no residue. Quick adhesion for time-saving applications.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Skupina SR: SR2332, SR2335
Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.
The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.
The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Skosené štvorcové zátky so šikmou základňou sú ideálne pre konce potrubia, nepravidelné povrchy a šikmé spoje. Bežne sa používa v nábytkárstve a stavebníctve. Ľahko sa vkladajú a majú dlhú životnosť. K dispozícii je polyetylén (PE) a nylon s elegantným čiernym povrchom.Ľahko sa montujú na nábytok a konštrukcie.Ideálne na konce trubiek a nepravidelné povrchy a na trubky, ktoré sa spájajú so šikmým povrchom.Navrhnuté tak, aby boli odolné a mali dlhú životnosť. Materiál: Polyetylén, LDPE - PIR Farba: Čierna Skupina SR: SR1555
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Spojky rúrok sa používajú na spojenie viacerých rúrok jednoduchou montážou zatlačením. Vyznačuje sa bezpečným a spoľahlivým kĺbom na zvýšenie bezpečnosti a odolnosti.Používajú sa na spojenie niekoľkých rúrok.Majú závitovú vložku na nasadenie nastaviteľných vyrovnávacích nožičiek a držiakov.Poskytujú bezpečný a spoľahlivý spoj. Materiál: PA, Polyamid, Polyetylén, PA6, Polyetylén HD Farba: Čierna, Šedá, Prírodná Skupina SR: SR6428, SR1509, SR1503, SR1532, SR5747
Konštrukčné rúrkové svorky sú navrhnuté na bezpečné a stabilné spoje. Sú k dispozícii v hliníkovom alebo oceľovom vyhotovení. Sú kompatibilné s rôznymi veľkosťami otvorov, ktoré sú vhodné pre rôzne aplikácie.Vyrobené na uchytenie kruhových alebo štvorcových konštrukčných rúrok na mieste.Na výber máte z mnohých priemerov otvorov.K dispozícii sú dva materiály: hliník a oceľ. Materiál: Hliník, Oceľ Farba: Čierna, Šedá Skupina SR:
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5795
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Štvorcové pätky sú určené na zvýšenie stability, ochranu podlahy a leštený vzhľad zariadenia. Zakrýva ostré hrany rúr a štvorcových nôh a poskytuje im odolnosť proti nárazom a opotrebovaniu. Sú prispôsobivé a umožňujú jednoduchú aplikáciu.Používa sa na to, aby voda, vlhkosť, špina alebo prach nepoškodili konce profilov.Sú určené na konečnú úpravu alebo ochranu, a používajú sa na zakrytie ostrých hrán profilov.Dajú sa využívať v automobilovom, elektrotechnickom a zdravotníckom priemysle. Materiál: Polyetylén LD Farba: Čierna Skupina SR: SR1521
Štvorcové koncovky chránia rúrkové predmety a zároveň poskytujú atraktívny a lesklý povrch. Vďaka pružnému materiálu sa dobre a hladko prispôsobí, takže pevne a bezpečne sedí.Ideálny produkt na konečnú úpravu rúrkových výrobkov.Pružný materiál, ktorý umožňuje ľahké nasadenie na diel.Chráni trubky pred nečistotami, prachom a inými úlomkami. Materiál: PVC Farba: Čierna Skupina SR: SR1523
V tomto sortimente, ktorý sa používa s vodiacimi skrutkami, nájdete širokú škálu štvorcových matíc v závislosti od vašich potrieb: štvorcové bronzové matice s upevňovacími otvormi, štvorcové mosadzné matice, štvorcové oceľové matice a štvorcové oceľové matice s upevňovacími otvormi.
Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.
Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.
Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.
Viacúčelové štvorcové zátky do profilov sú vhodné tam, kde sa nevyžaduje estetika konečného produktu. Pevne zapadajú do štvorcových rúrok, stĺpikov alebo tyčí, zabraňujú kontaminácii, ponúkajú bezpečnosť a úhľadný povrch bez ostrých hrán na narezaných rúrkach.
Praktický a cenovo výhodný sortiment, ktorý zahŕňa tenšie steny a rôzne veľkosti, spĺňa základné požiadavky na ochranu zátok. Sú praktickou voľbou tam, kde vzhľad nie je rozhodujúcim faktorom.
Jednoduché nasadenie zatlačením rukou alebo gumeným kladivom pre rýchlu a účinnú montáž. Možno ich použiť v strojárstve alebo v aplikácii, kde sa vyžaduje konštrukčné potrubie. Odporúča sa zvoliť farebnú variantu, aby sa zlepšil estetický vzhľad vášho hotového projektu, pretože sa zlúči s farbou a poskytne príjemný vizuálny dojem.
Štvorcové závitové rúrky chránia pred ostrými hranami a poskytujú estetický vzhľad. Je vybavený zasúvacou konštrukciou, ktorá umožňuje nastavenie nožičiek a koliesok a šetrí čas tým, že odpadá potreba vŕtania.Používajú sa na ochranu pred ostrými hranami rúrok a poskytujú estetickú povrchovú úpravu.Navrhnuté tak, aby bolo možné pridať výškovo nastaviteľné nožičky, kolieska či klzáky.Nástrčná rúrková vložka je vybavená závitom, ktorý umožňuje nastavenie nožičiek a koliesok. Materiál: Oceľ, Tlakovo liata zliatina hliníka, PA, PA6, Polyetylén HD, HIPS, Polyetylén HD s kovovou vložkou, Zliatina hliníka Farba: Pochrómované, Prírodná, Čierna, Šedá Skupina SR: SR1430, SR1567, SR5437, SR5731, SR1570, SR1571
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku